Maxim > Products > 1-Wire Devices > DS28E25
Maxim > Products > Embedded Security > DS28E25
Maxim > Products > Memory > DS28E25

DS28E25

DeepCover Secure Authenticator with 1-Wire SHA-256 and 4Kb User EEPROM

Protect Your Development Investment with Crypto-Strong Authentication and Advanced Physical Security
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

DeepCover® embedded security solutions cloak sensitive data under multiple layers of advanced physical security to provide the most secure key storage possible.
The DeepCover Secure Authenticator (DS28E25) combines secure challenge-and-response authentication functionality based on the FIPS 180-3-specified Secure Hash Algorithm (SHA-256) with 4Kb of user-programmable EEPROM. Additional secure memory holds a secret/key for SHA-256 operations. Each device has its own guaranteed unique 64-bit ROM identification number (ROM ID) that is factory programmed into the chip. The SHA-256 message authentication code (MAC), which the DS28E25 generates, is computed from data in the user memory, the SHA-256 secret, a host controller random challenge, and the 64-bit ROM ID. A secure and low-cost factory-programming service is available to pre-program device data including the SHA-256 secret. The DS28E25 communicates over Maxim's single-contact 1-Wire® bus.
To enable subtitles, start the video then click the CC button.
Overview of Maxim's secure authenticators


Data Sheet

ABRIDGED DATA SHEET
Download this datasheet in PDF formatDownload Rev 3 (PDF, 556.8kB)
Request Full Data Sheet
Custom Order

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Symmetric-Key-Based Bidirectional Secure Authentication Model Based on SHA-256
  • Sophisticated Die-Level Methods and Circuits for Tamper Protection of Sensitive Data and Signals
  • Dedicated Hardware-Accelerated SHA Engine for Generating SHA-256 MACs
  • Strong Authentication with a High Bit Count, User-Programmable Secret, and Input Challenge
  • 4096 Bits of User EEPROM Partitioned Into 16 Pages of 256 Bits
  • User-Programmable and Irreversible EEPROM Protection Modes Including Authentication, Write and Read Protect, and OTP/EPROM Emulation
  • Unique, Factory-Programmed 64-Bit Identification Number
  • Single-Contact 1-Wire Interface Communicates with Host at Up to 76.9kbps
  • Operating Range: 3.3V ±10%, -40°C to +85°C
  • ±8kV HBM ESD Protection (typ)
  • 2-Pin SFN, 2-Pin TO-92, 6-Pin TDFN, and 6-Pin TSOC Packages
 

Applications/Uses

  • Identification and authentication of consumables
  • Reference Design License Management
  • Sensor/Accessory Authentication and Calibration
  • System Intellectual Property Protection
   

Key Specifications:

Memory (EPROM, EEPROM, ROM, NV SRAM)
Part Number Memory Type Memory Size Bus Type Real Time Clock DIP w/Int. Batt. Pwr. Cap Pckg. Battery Monitor GPIO VSUPPLY
(V)
VSUPPLY
(V)
min max
DS28E25  EEPROM 4K x 1 1-Wire No No No No No 2.97 3.63
See All Memory (EPROM, EEPROM, ROM, NV SRAM) (68)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

DS28E25: Typical Application Circuit
Typical Application Circuit

More Information

New Product Press Release   2012-12-05 ]

Didn't Find What You Need?

Information Index

Document Ref.: 219-0019 Rev 3; 2013-01-29
This page last modified: 2013-04-09