Maxim > Products > Analog Switches and Multiplexers > MAX14760, MAX14762, MAX14764

MAX14760, MAX14762, MAX14764

Above- and Below-the-Rails Low-Leakage Analog Switches

±25V Above- and Below-the-Rails Switches Simplify Supplies
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX14760/MAX14762/MAX14764 analog switches are capable of passing bipolar signals that are beyond their supply rails. These devices operate from a single +3.0V to +5.5V supply, and support signals in the -25V to +25V range.

The MAX14760 is a single-pole/single-throw (SPST) analog switch, while the MAX14762 is a dual-SPST analog switch. The MAX14764 is a single-pole/double-throw (SPDT) analog switch.

The MAX14760/MAX14762/MAX14764 feature 20Ω (max) on-resistance with a ±10nA (max) on-leakage current for MAX14760/MAX14762.

The MAX14760/MAX14764 are available in 8-pin (3mm x 3mm) TDFN packages. The MAX14762 is available in a 10-pin (3mm x 3mm) TDFN package. These devices are specified over the -40°C to +85°C extended operating temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 1.3MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX147XXEVKIT

Key Features

  • Simplify Power-Supply Requirements
    • 3.0V to 5.5V Supply Range
    • -25V to +25V Signal Range
  • High Performance
    • ±10nA (max) On-Leakage Current (MAX14760/MAX14762)
    • 20Ω (max) On-Resistance
    • Low On-Resistance Flatness, 58mΩ (typ)
    • Thermal Shutdown Protection
    • -40°C to +85°C Operating Temperature Range
    • High Bandwidth: 115MHz (typ)
  • Save Space on Board
    • Small 8-Pin and 10-Pin TDFN Packages
 

Applications/Uses

  • ATE Systems
  • Audio Signal Routing and Switching
  • Industrial Measurement Systems
  • Instrumentation Systems
  • Medical Systems
  • Opto-Relay Replacement
   

Key Specifications:

Switches and Multiplexers (Low Voltage)
Part Number Config. Channels Normal Position VSUPPLY (Single)
(V)
VSUPPLY (Single)
(V)
VSIGNAL
(V)
VSIGNAL
(V)
Dynamic Range (max)
(V)
RON
(Ω)
RFLAT(ON)
(Ω)
RFLAT(ON)
(Ω)
BW
(MHz)
IL(OFF)
(nA)
QINJECTION
(pC)
CON
(pF)
Budgetary
Price
min max min max max max typ max max See Notes
MAX14760  SPST 1 Closed/Open 3 5.5 -25 25 50 20 0.06 0.06 115 10 19 32 $2.26 @1k
MAX14762  SPST 2 Closed/Open $2.26 @1k
MAX14764 
2:1
SPDT
1 Open/Closed -
See All Switches and Multiplexers (Low Voltage) (187)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX14760, MAX14762, MAX14764: Functional Diagrams/Truth Tables
Functional Diagrams/Truth Tables

More Information

Topmark Coding MAX14760
Topmark Coding MAX14762
Topmark Coding MAX14764
New Product Press Release   2012-03-21 ]
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
Document Ref.: 19-6052 Rev 1; 2012-08-14
This page last modified: 2012-08-15