Maxim > Products > Audio > MAX98355A, MAX98355B

MAX98355A, MAX98355B

PCM Input Class D Audio Power Amplifiers

9-Bump I²S Input Class D Amplifiers for Noise-Free Audio
 Overview   Design Resources   Ordering Info   Related Products   User Comments (1)   All   

Status Explanations for product status codes

Part Number Status
MAX98355A Active: In Production.
MAX98355B Active: In Production.

Description

The MAX98355A/MAX98355B are digital pulse-code modulation (PCM) input Class D power amplifiers that provide Class AB audio performance with Class D efficiency. These ICs offer five selectable gain settings (3dB, 6dB, 9dB, 12dB, and 15dB) set by a single gain-select input (GAIN).

The digital audio interface is highly flexible with the MAX98355A supporting I²S data and the MAX98355B supporting left-justified data. Both ICs support time division multiplexed (TDM) data. The digital audio interface accepts sample rates ranging from 8kHz to 96kHz for all supported data formats. The ICs can be configured to produce a left channel, right channel, or (left + right)/2 output from the stereo input data. The ICs operate using 16/24/32-bit data for I²S and left justified modes as well as 16-bit data with up to four slots when using TDM mode. The ICs eliminate the need for the external MCLK signal that is typically used for PCM communication. This reduces EMI and possible board coupling issues in addition to reducing the size and pin count of the ICs.

The ICs also feature a very high wideband jitter tolerance (12ns typ) on BCLK and LRCLK to provide robust operation.

Active emissions-limiting, edge-rate limiting, and overshoot control circuitry greatly reduce EMI. A filterless spread-spectrum modulation scheme eliminates the need for output filtering found in traditional Class D devices and reduces the component count of the solution.

The ICs are available in a 9-pin WLP package (1.345mm x 1.435mm x 0.64mm) and are specified over the -40°C to +85°C temperature range.
MAX98355/56 product video (revised)


Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 3.6MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX98355EVKIT

Key Features

  • Single-Supply Operation (2.5V to 5.5V)
  • 3.2W Output Power into 4Ω at 5V
  • 2.2mA Quiescent Current
  • 92% Efficiency (RL = 8Ω, POUT = 900mW, VDD = 3.7V)
  • 25µVRMS Output Noise (AV = 15dB)
  • Low 0.013% THD+N at 1kHz
  • No MCLK Required
  • Sample Rates of 8kHz to 96kHz
  • Supports Left, Right, or (Left + Right)/2 Outputs
  • Sophisticated Edge Rate Control Enables Filterless Class D Outputs
  • 77dB PSRR at 217Hz
  • Low RF Susceptibility Rejects TDMA Noise from GSM Radios
  • Extensive Click-and-Pop Reduction Circuitry
  • Robust Short-Circuit and Thermal Protection
  • Available in Space-Saving Package: 1.345mm x 1.435mm WLP (0.4mm Pitch)
 

Applications/Uses

  • Cellular Phones
  • Notebook Computers
  • Portable Media Players
  • Tablets
   

Key Specifications:

Audio Amp/Line Driver/Receiver ICs
Part Number VSUPPLY
(V)
Input Type Channels Fixed Gain
(dB)
PSRR
(dB)
Interface Oper. Temp.
(°C)
Budgetary
Price
min See Notes
MAX98355B  2.5 to 5.5 PCM 1
3
6
9
12
15
77
Left Justified
TDM
-40 to +85 $0.82 @1k
MAX98355A 
I2S
TDM
See All Audio Amp/Line Driver/Receiver ICs (7)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.


Speaker Amplifiers
Part Number Class Spkr. Amp. VCC
(V)
Spkr. Amp. VCC
(V)
Spkr. Amp. ICC
(mA)
POUT into 4Ω @ 1% THD+N
(W)
POUT into 4Ω @ 10% THD+N
(W)
POUT into 8Ω @ 1% THD+N
(W)
POUT into 8Ω @ 10% THD+N
(W)
Spkr. Amp. Half Pwr. THD+N
(%)
SNR
(dB)
PSRR
(dB)
Spkr. Amp. Ext. Gain Spkr. Amp. Fxd. Gain
(V/V)
Spkr. Amp. Fxd. Gain
(V/V)
Pitch
(mm)
Channels Oper. Temp.
(°C)
Budgetary
Price
min max typ min min min min A- Weighted min min max See Notes
MAX98355B  D 2.5 5.5 2.5 2.5 3.2 1.4 1.8 0.013 105 77 No 1.5 5.5 0.4 1 -40 to +85 $0.82 @1k
MAX98355A 
See All Speaker Amplifiers (35)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX98355A, MAX98355B: Simplified Block Diagram
Simplified Block Diagram

More Information

Topmark Coding MAX98355A
Topmark Coding MAX98355B
New Product Press Release   2012-09-25 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-6278 Rev 0; 2012-06-07
This page last modified: 2012-09-17