Status
Active: In Production.
Description
The MAX9265 evaluation kit (EV kit) provides a proven design to evaluate the MAX9265 high-bandwidth digital-content protection (HDCP) gigabit multimedia serial link (GMSL) serializer with LVDS system interface and spread spectrum and full-duplex control channel. The EV kit also includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX9265.
The MAX9265 EV kit comes with a MAX9265GCM/V+ installed.
For complete GMSL evaluation, order both the MAX9265 EV kit and its companion board, the MAX9264 EV kit.
|
Data Sheet
|