Maxim > Products > Power and Battery Management > MAX17497A, MAX17497B

MAX17497A, MAX17497B

AC-DC and DC-DC Peak-Current-Mode Converters with Integrated Step-Down Regulator

Single-Chip Smart Meter Power Solution Simplifies Design and Lowers Cost
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

Create a design and simulate using EE-Sim: [MAX17497A]

The MAX17497A/MAX17497B include both a current-mode fixed-frequency flyback converter and a synchronous step-down regulator. They contain all the control circuitry required to design wide input-voltage nonisolated power supplies to supply multiple output rails for smart meters, industrial control, and other similar applications. The MAX17497A has its rising/falling undervoltage lockout (UVLO) thresholds optimized for universal offline (85V AC to 265V AC) applications, while the MAX17497B supports undervoltage lockout (UVLO) thresholds suitable to low-voltage DC-DC applications. Both devices also include a 3.3V fixed-output synchronous step-down regulator that delivers up to 600mA load current.
The switching frequency of the MAX17497A flyback converter is 250kHz, while the MAX17497B flyback/ boost converter is 500kHz. The internally compensated synchronous step-down regulator switches at 1MHz on both versions. These frequencies allow the use of tiny magnetic and filter components resulting in compact, cost-effective power supplies. An EN/UVLO input allows the user to start the power supply precisely at the desired input voltage, while also functioning as an on/off pin. The OVI pin enables implementation of an input overvoltage-protection scheme that ensures the converter shuts down when the DC input voltage exceeds the desired maximum value.
Programmable current limit allows proper sizing and protection of the primary switching FET. The devices support a maximum duty cycle greater than 92% and provides programmable slope compensation to allow optimization of control-loop performance. The devices provide an open-drain RESETN pin that serves as a power-good indicator and enters the high-impedance state to indicate that the flyback/boost converter and 3.3V step-down regulator outputs are in regulation. An SSF pin allows programmable soft-start time for the flyback/boost converter, while an internal digital soft-start is employed for the 3.3V step-down regulator to limit inrush current. Hiccup mode overcurrent protection and thermal shutdown are provided to minimize dissipation under overcurrent and overtemperature fault conditions. The devices are available in a space-saving 16-pin (3mm x 3mm) TQFN package with 0.5mm lead spacing.

Data Sheet

Download this datasheet in PDF formatDownload Rev 3 (PDF, 3MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation board is available: MAX17497AEVKIT

Key Features

  • Reduced Component Count and Board Space
    • Flyback/Boost with Integrated Internally Compensated Step-Down Regulator
    • No Current-Sense Resistor
    • Space-Saving 16-Pin (3mm x 3mm) TQFN Package
  • Minimal Radio Interference
    • 250kHz Switching in Offline Version Minimizes Interference with Radio Receivers in Smart Meter Applications
  • Reduced Inrush Current
    • Programmable Flyback/Boost Soft-Start
    • Internal Digital Soft-Start for Step-Down Regulator
  • Reduced Power Dissipation Under Fault
    • Hiccup Mode Overcurrent Protection
    • Thermal Shutdown with Hysteresis
  • Robust Protection Features
    • Flyback/Boost Programmable Current Limit
    • Input Overvoltage Protection
  • Optimized Loop Performance
    • Programmable Slope Compensation for Flyback/Boost Maximizes Obtainable Phase Margin
  • High Efficiency
    • Low RDSON, 150mΩ, 65V-Rated Internal nMOSFET
    • 3.3V Step-Down Regulator Efficiency Greater Than 90%
  • Optional Spread Spectrum
 

Applications/Uses

  • AC/DC Power Supplies for Smart Meter Applications
  • Universal-Input Offline AC-DC Power Supplies
  • Wide-Range DC Input Flyback/Boost Industrial Power Supplies
   

Key Specifications:

Step-Down Switching Regulators
Part Number VIN
(V)
VIN
(V)
VOUT1
(V)
VOUT1
(V)
Preset VOUT
(V)
Output Adjust. Method IOUT1 (max)
(A)
Switch Type Synchronous Switching DC-DC Outputs Oper. Freq.
(kHz)
Design Tools Budgetary
Price
min max min max See Notes
MAX17497A  4.5 36 1.25 100 3.3
Preset
Resistor
0.6
External
Internal
Yes 2
250
500
EE-Sim $0.68 @1k
See All Step-Down Switching Regulators (311)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.


Step-Up/Down Switching Regulators
Part Number VIN
(V)
VIN
(V)
VOUT1
(V)
VOUT1
(V)
Preset VOUT
(V)
IOUT1 (max)
(A)
Output Adjust. Method Switch Type Synchronous Switching Oper. Freq.
(kHz)
Budgetary
Price
min max min max See Notes
MAX17497B  4.5 36 7 48 3.3 0.6
Preset
Resistor
Internal Yes 500 $0.68 @1k
See All Step-Up/Down Switching Regulators (14)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX17497A, MAX17497B: Block Diagram
Block Diagram

More Information

Topmark Coding MAX17497A
Topmark Coding MAX17497B
New Product Press Release   2011-10-20 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-5981 Rev 3; 2013-05-23
This page last modified: 2013-05-23