Maxim > Products > Interface > MAX14820EVKIT
Maxim > Products > Sensors and Sensor Interface > MAX14820EVKIT

MAX14820EVKIT

Evaluation Kit for the MAX14820 and MAX14821

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX14820 evaluation kit (EV kit) consists of a MAX14820 evaluation board and software. The EV kit is a fully assembled and tested circuit board that evaluates the MAX14820 and MAX14821 IO-Link® device transceivers.

The EV kit includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a graphical user interface (GUI) for exercising the features of the two devices. The EV kit is connected to a PC through a USB A-to-B cable.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 1.1MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
NOTE: This product uses the following:
MAX14820 EVKIT Software

Key Features

  • IO-Link-Compliant Device Transceiver
  • IO and SPI™ Interface Terminals
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-PC Connection (Cable Included)
  • Proven PCB Layout
  • Fully Assembled and Tested
 

Applications/Uses

  • Industrial Sensors and Actuators
  • IO-Link Actuators
  • IO-Link Sensors
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
Document Ref.: 19-5907 Rev 0; 2011-06-27
This page last modified: 2011-06-27