Maxim > Products > Audio > MAX13301
Maxim > Products > Automotive > MAX13301

MAX13301

4-Channel, Automotive Class D Audio Amplifier

Offers Wide Operating Voltage Range (6V to 25.5V) with Full Automotive Diagnostics and Load-Dump Protection
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Part Number Status
MAX13301 Active: In Production. See Ordering Information for details.

Description

The MAX13301 combines four high-efficiency Class D amplifiers with integrated diagnostic hardware for reliable automotive audio systems, and delivers up to 80W at 10% THD+N per channel into 4Ω when operating from a 24V supply.

The internal diagnostics evaluate each channel's output impedance to check for shorts across the outputs, to the battery, or to ground. The I²C interface allows the system to query critical device parameters such as device temperature and output clipping. The device is programmable to four different I²C addresses.

The audio amplifiers feature single-ended analog inputs with a common negative input. The MAX13301 has a fixed gain of 26dB.

The Class D amplifier has 10 programmable switching frequencies between 300kHz and 750kHz.

The BTL outputs are protected against short circuits and thermal overload. The outputs can be configured as a 2-, 3-, or 4-channel amplifier. The device provides 50V load-dump protection, and is offered in the thermally enhanced, 48-pin TSSOP-EPR package operating over the -40°C to +125°C temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 1.8MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • High Output Power (10% THD+N)
    • 2 x 160W into 2Ω at 24V
    • 4 x 80W into 4Ω at 24V
  • 2 Channels Can Be Paralleled
  • Feedback After the Filter
    • Improves THD+N
    • Low Output Impedance
    • High-Frequency Response
    • Improved Damping of Complex Loads
    • Enables Low-Cost Inductors
  • 102dB SNR
  • Low 0.04% THD+N
  • 70dB PSRR
  • On-Board Diagnostics
    • Short-to-Battery/GND
    • Open/Shorted Load
    • Tweeter Detect
  • Protection and Monitoring Functions:
    • Short-Circuit Protection
    • 50V Load-Dump Protection
    • Programmable Clip Detection
    • DC Offset Detection
    • Open Battery/GND Tolerant
    • Thermal-Overload Protection
    • Thermal Warning Indication
  • Four-Address I²C Control Interface
  • Low-Power Shutdown Mode
  • Up to 90.5% Efficiency
  • -40°C to +125°C Ambient Operating Temperature
  • 48-Pin TSSOP-EPR (Top Side Exposed Pad) Package
  • AEC-Q100 Qualified
 

Applications/Uses

  • Active Loudspeaker Systems
  • Car Stereo
  • Discrete Amplifier Modules
  • Mobile Surround Systems
  • Radio Head Units
  • Rear-Seat Entertainment Units
   

Key Specifications:

Speaker Amplifiers
Part Number Class Spkr. Amp. VCC
(V)
Spkr. Amp. VCC
(V)
Spkr. Amp. ICC
(mA)
POUT into 4Ω @ 1% THD+N
(W)
POUT into 4Ω @ 10% THD+N
(W)
Spkr. Amp. Half Pwr. THD+N
(%)
SNR
(dB)
PSRR
(dB)
Spkr. Amp. Ext. Gain Spkr. Amp. Fxd. Gain
(V/V)
Spkr. Amp. Fxd. Gain
(V/V)
Channels Budgetary
Price
min max typ min min A- Weighted min min max See Notes
MAX13301  D 6 25.5 180 66 80 0.05 102 70 No 20 20 4 $20.15 @1k
See All Speaker Amplifiers (47)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX13301: Typical Operating Circuit
Typical Operating Circuit

Didn't Find What You Need?

Information Index

Document Ref.: 19-5955 Rev 0; 2011-07-06
This page last modified: 2011-07-06