MAX15118

High-Efficiency, 18A, Current-Mode Synchronous Step-Down Regulator with Integrated Switches

Smallest (2mm x 3.5mm), 18A, DC-DC Solution with Integrated MOSFETs on the Market
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

Create a design and simulate using EE-Sim: [MAX15118]

The MAX15118 high-efficiency, current-mode step-down regulator with integrated power switches operates from 2.7V to 5.5V and delivers up to 18A of output current in a small 2mm x 3.5mm package. The MAX15118 offers excellent efficiency with skip mode capability at light-load conditions, yet provides unmatched efficiency under heavy load conditions. The combination of small size and high efficiency makes this device suitable for both portable and nonportable applications.

The MAX15118 utilizes a current-mode control architecture with a high-gain transconductance error amplifier, which allows a simple compensation scheme and enables a cycle-by-cycle current limit with fast response to line and load transients. A factory-trimmed switching frequency of 1MHz (PWM operation) allows for a compact, all-ceramic capacitor design.

Integrated switches with low on-resistance ensure high efficiency at heavy loads while minimizing critical inductances. The MAX15118’s simple layout and footprint assure first-pass success in new designs.

Other features of the MAX15118 include a capacitor-programmable soft-start to reduce inrush current, safe startup into a prebiased output, and enable input and power-good output for power sequencing.

The regulator is available in a 28-bump (4 x 7), 2.10mm x 3.56mm WLP package, and is fully specified over the -40°C to +85°C extended temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 3.3MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation board is available: MAX15118EVKIT

Key Features

  • Continuous 18A Output Current
  • ±1% Feedback Accuracy Over Load, Line, and Temperature
  • Operates from 2.7V to 5.5V Supply
  • Input Undervoltage Lockout
  • Adjustable Output Range from 0.6V Up to 0.94 x VIN
  • Programmable Soft-Start
  • Factory-Trimmed 1MHz Switching Frequency
  • Stable with Low-ESR Ceramic Output Capacitors
  • Safe-Startup into a Prebiased Output
  • External Reference Input
  • Selectable Skip Mode Option for Improved Efficiency at Light Loads
  • Enable Input/PGOOD Output Allows Sequencing
  • Remote Ground Sense for Improved Accuracy
  • Thermal and Overcurrent Protection
  • Tiny 2.10mm x 3.56mm, 28-Bump WLP Package
 

Applications/Uses

  • Base Stations
  • DDR Memory
  • Distributed Power Systems
  • Notebooks
  • Servers
   

Key Specifications:

Step-Down Switching Regulators
Part Number VIN
(V)
VIN
(V)
VOUT1
(V)
VOUT1
(V)
Output Adjust. Method IOUT1 (max)
(A)
Switch Type Synchronous Switching Power Good Signal DC-DC Outputs Oper. Freq.
(kHz)
Design Tools Budgetary
Price
min max min max See Notes
MAX15118  2.7 5.5 0.6 5.17
Dyn. REF In
Resistor
18 Internal Yes Yes 1 1000 EE-Sim $5.07 @1k
See All Step-Down Switching Regulators (310)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX15118: Typical Operating Circuit
Typical Operating Circuit

More Information

New Product Press Release   2012-03-22 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-5967 Rev 1; 2011-10-20
This page last modified: 2012-08-14