DS4830

Optical Microcontroller

Rich Optical Feature Set Eases Controller Implementation in High-Performance Optical Transceivers
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The DS4830 provides a complete optical control, calibration, and monitor solution with a low-power, 16-bit, MAXQ20 microcontroller core providing generous program and RAM data memory. I/O resources include a fast/accurate analog-to-digital converter (ADC), fast comparators with an internal comparison digital-to-analog converter (DAC), 12-bit DACs, 12-bit PWMs, internal and external temperature sensors, fast sample/hold, I²C slave host interface, and a multiprotocol serial master/slave interface. Direct connection of diode-connected transistors, used as remote temperature sensors, is supported as well as expansion to a virtually unlimited number of external digital temperature sensor ICs using the on-chip master I²C interface. An independent slave I²C interface facilitates communication to a host microprocessor in addition to password-protected in-system reprogramming of the on-chip flash.

Ease of development is supported with highly versatile C-compilers and development software that programs flash and performs in-circuit debug through the integrated JTAG interface and associated hardware.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 1.1MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • 16-Bit MAXQ20 Low-Power Microcontroller
  • Efficient C-Language Programming
  • 36KWords Total Program Memory
    • 32KWords Flash Program Memory
    • 4KWords ROM Program Memory
  • 1KWord Data RAM
  • 8 DAC Channels
    • 12-Bit Voltage DACs
    • Internal or External Reference
  • 10 PWM Channels
    • Boost/Buck DC-DC Control with Support for 7-Bit to 12-Bit Resolution and 1MHz Switching Frequency
    • Supports 4-Channel TECC H-Bridge Control
  • 10-Bit Fast Comparator with 16-Input Mux
    • 1.6µs per Comparison
  • 13-Bit A/D Converter with 18-Input Mux (27ksps)
  • Temperature Measurement Analog Front-End
    • Internal Temperature Sensor, ±3°C
    • 0.125°C Resolution
    • Supports Two External Temperature Sensors
    • Differential Rail-Rail Inputs
  • 31 GPIO Pins
  • Maskable Interrupt Sources
  • Internal 20MHz Oscillator, CPU Core Frequency 10MHz
    • 4% Accurate from 0°C to +50°C
  • Up to 133MHz External Clock for PWM and Timers
  • Slave Communication Interface: SPI™ or 400kHz I²C-Compatible 2-Wire
  • Master Communication Interface: SPI, 400kHz I²C-Compatible, or Maxim 3-Wire Laser Driver
  • I²C and JTAG Bootloader
  • Two 16-Bit Timers
  • 3.0V to 3.6V Operating Voltage Range
  • Brownout Monitors
  • JTAG Port with In-System Debug and Programming
  • Low Power Consumption (16mA) with All Analog Active
 

Applications/Uses

  • Optical Transceivers: XFP, SFP, SFP+, QSFP, 40G, 100G
  • PON Diplexers and Triplexers: GPON, 10GEPON, XPON OLT, ONU
   

Key Specifications:

Fiber Monitoring and Control
Part Number ADCs Resolution
(bits)
DACs/ Resistors FS Out
(kΩ)
Steps Temp. Sensor Memory VSUPPLY
(V)
Control Interface Budgetary
Price
See Notes
DS4830  18-Input Muxable 13
2 DACs
8 DACs
None None Internal Program 3.0 to 3.6
I2C
JTAG Bootloader
$2.85 @1k
See All Fiber Monitoring and Control (21)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.


Microcontrollers
Part Number MCU Core Core Clock Speed
(MHz)
Data Processing Internal Flash
(KBytes)
Internal SRAM
(KBytes)
SPI Bus I2C Bus GPIO Pins PWM Timer Features Budgetary
Price
max max See Notes
DS4830  MAXQ20 10 16-bit 32 1 2 2 31 10 Brownout Monitor $2.85 @1k
See All Microcontrollers (45)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

DS4830: Typical Application Circuit
Typical Application Circuit

Technical Documents

App Note 5019  Using Gimpel's PC-lint with IAR Embedded Workbench and a MAXQ® Microcontroller
App Note 5262  Allocate Flash and SRAM Memory on a MAXQ® Microcontroller Using the IAR Compiler
App Note 5321  Calibrating the ADC Internal Offset of the DS4830 Optical Microcontroller
App Note 5424  Thermoelectric Cooler Control Using the DS4830 Optical Microcontroller
User Guides & Manuals 5484  DS4830 User's Guide
User Guides & Manuals 5618  MAXQ20-Based Microcontroller Bootloader Command Reference

Product Guides

Communications (PDF)
Microcontrollers (PDF)

Reliability Reports

Reliability Report: DS4830.pdf

Ordering Information

Filters: Part Number Package: Temperature: Tape and Reel Sample
Part Number Free
Sample
Buy Status Explanations for product status codes Package:
TYPE PINS FOOTPRINT
DRAWING  CODE/VAR *
Temp RoHS/Lead-Free?
Materials Analysis
DS4830EVKIT#    
Active KIT;
See data sheet
DS4830RD#    
Active KIT;
-40°C to +85°C See data sheet
DS4830T+  
Active TQFN;40 pin;26 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
DS4830T+T    
Active TQFN;40 pin;26 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis

Notes:
  1. Other options and links for purchasing parts are listed at: http://www.maximintegrated.com/sales.
  2. Didn't Find What You Need? Ask our applications engineers. Expert assistance in finding parts, usually within one business day.
  3. Part number suffixes: T or T&R = tape and reel; + = RoHS/lead-free; # = RoHS/lead-exempt; -D = drypack; -U/+U on DS parts = cut tape. More: See Full Data Sheet or Maxim Product Naming Conventions.
  4. * Some packages have variations, listed on the drawing. "PkgCode/Variation" tells which variation the product uses. Note that "+", "#", "-" in the part number suffix describes RoHS status. Package drawings may show a different suffix character.

Similar Products by Function

See All Fiber Monitoring and Control (22Products)
See All Microcontrollers (46Products)

More Information

New Product Press Release   2012-08-28 ]
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
Document Ref.: 19-5934 Rev 1; 2011-11-03
This page last modified: 2011-11-03