MAX16841

Controller IC for Dimmable Offline LED Lamps

Offline LED Driver Provides Smooth Dimming and Maximizes Efficiency
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX16841 is an LED driver for AC line (100V, 120V, 220V, and 230V AC) input lamps. It features proprietary control of the input current, which allows lamps to dim smoothly from full to zero light intensity, while providing active power factor correction. It is a very flexible product that can be used in isolated (e.g., flyback) and nonisolated (e.g., buck) configurations, providing in both cases accurate setting of the output current with no need for opto-couplers.

The constant frequency-control technique of the device allows maximization of the conversion efficiency at both low and high AC line, by operating at the conduction mode that minimizes the total of conduction and switching losses.

The device can be configured for universal input (90V to 264V AC) dimmable applications, allowing the design of an LED lamp that operate and can be dimmed worldwide.

This product can be used without electrolytic capacitors, thus maximizing the lamp lifetime; in this case, the LED current is a rectified sinusoid, with a frequency that is twice the AC line frequency.

The device also features thermal shutdown, current limit, open-LED protection and VCC undervoltage lockout. It operates over the -40°C to 125°C temperature range and is available in an 8-pin SO package.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 1.1MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation board is available: MAX16841EVKIT

Key Features

  • Smooth Dimming with Leading (Triac) and Trailing-Edge Dimmers
  • Active Power Factor Correction
  • Nonisolated (e.g., Buck) and Isolated (e.g, Flyback) Topologies
  • Universal 90V to 264V AC Input Range
  • Constant Frequency-Control Scheme Maximizes Efficiency at High and Low AC Line Voltage
  • Constant Power Control, with No Need for Optical Couplers
  • Very-Low Quiescent Current
  • Output Open and Short Protection
  • Thermal Shutdown
  • Available in an 8-Pin SO Package
   
   

Key Specifications:

LED Drivers
Part Number Regulation Topology Max. No. of LEDs LED Channels LED Configuration ILED per Channel
(A)
PWM Dimming Freq.
(kHz)
Dimming Ratio Dimming Control POUT
(W)
VIN
(V)
VIN
(V)
ICC
(mA)
LED String Volt.
(V)
Oper. Freq.
(kHz)
Budgetary
Price
max max max min max max max See Notes
MAX16841  Inductor Based 10 1 Series 1 0.12 1000 AC Dimmer 25 11 20 2.6 100 300 $1.62 @1k
See All LED Drivers (80)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



More Information

New Product Press Release   2011-10-10 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-6028 Rev 1; 2013-06-11
This page last modified: 2013-06-11