Maxim > Products > Automotive > MAX9263EVKIT
Maxim > Products > Interface > MAX9263EVKIT
Maxim > Products > Video > MAX9263EVKIT

MAX9263EVKIT

Evaluation Kit for the MAX9263 and MAX9264

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX9263 evaluation kit (EV kit) provides a proven design to evaluate the MAX9263 high-bandwidth digital-content protection (HDCP) gigabit multimedia serial link (GMSL) serializer with spread spectrum and full-duplex control channel. The EV kit also includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the device.

The EV kit comes with a MAX9263GCB/V+ installed.

For complete GMSL evaluation, order both the MAX9263 EV kit and its companion board, the MAX9264 EV kit.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 2.1MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
NOTE: This product uses the following:
MAX9263 EVKIT Software
MAX9264 EVKIT Software
MAX9266 EVKIT Software

Key Features

  • Accepts 29-Bit Parallel Video and I²S Audio
  • On-Board S/PDIF-to-I²S Audio Converter
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Proven PCB Layout
  • Fully Assembled and Tested
 

Applications/Uses

  • High-Resolution Automotive Navigation
  • Megapixel Camera Systems
  • Rear-Seat Infotainment
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
Document Ref.: 19-5839 Rev 0; 2011-05-05
This page last modified: 2011-11-14