MAX13256

36V H-Bridge Transformer Driver for Isolated Supplies

Wide-Range Transformer Driver Simplifies Isolated Power Designs
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Part Number Status
MAX13256 Active: In Production.

Description

The MAX13256 H-bridge transformer driver provides a simple solution for making isolated power supplies up to 10W. The device drives a transformer's primary coil with up to 300mA of current from a wide 8V to 36V DC supply. The transformer's secondary-to-primary winding ratio defines the output voltage, allowing selection of virtually any isolated output voltage.

The device features adjustable current limiting, allowing indirect limiting of secondary-side load currents. The current limit of the MAX13256 is set by an external resistor. An active-low FAULT output asserts when the device detects an overtemperature or overcurrent condition. In addition, the device features a low-power mode to reduce the overall supply current to 0.65mA (typ) when the driver is not in use.

The device features an internal oscillator for autonomous operation and an external clock source input to synchronize multiple MAX13256 devices and precisely set the switching frequency. Internal circuitry guarantees a fixed 50% duty cycle to prevent DC current flow through the transformer, regardless of which clock source is used.

The device is available in a small 10-pin (3mm x 3mm) TDFN package and is specified over the -40°C to +125°C automotive temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 1.7MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation board is available: MAX13256EVKIT MAXREFDES9 MAXREFDES12

Key Features

  • Simple, Flexible Design
    • 8V to 36V Supply Range
    • Up to 90% Efficiency
    • Provides Up to 10W to the Transformer
    • Undervoltage Lockout
    • 2.5V to 5V Compatible Logic Interface
    • Internal or External Clock Source
    • Adjustable Overcurrent Threshold
  • Integrated System Protection
    • Fault Detection and Indication
    • Overcurrent Limiting
    • Overtemperature Protection
  • Saves Space on Board
    • Small 10-Pin TDFN Package (3mm x 3mm)
 

Applications/Uses

  • 24V PLC Supply Isolation
  • Isolated Fieldbus Interfaces
  • Medical Equipment
  • Motor Controls
  • Power Meters
   

Key Specifications:

Transformer Drivers
Part Number Application (VIN) VIN
(V)
VIN
(V)
Driver Output Resistance
(Ω)
Max. IOUT
(A)
Topology Features Freq.
(kHz)
ICC
(mA)
Oper. Temp.
(°C)
Budgetary
Price
min max max See Notes
MAX13256  Industrial (24V) 8 36 2.5 0.3 Full-Bridge
Adjustable Frequency
Current Limiting
Fault Detection
Internal Power MOSFET(s)
Synchronizable Frequency
Thermal Shutdown
UVLO
425 9 -40 to +125 $2.92 @1k
See All Transformer Drivers (6)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX13256: Typical Operating Circuit
Typical Operating Circuit

More Information

Topmark Coding MAX13256
New Product Press Release   2013-08-27 ] [ 2011-08-24 ]
Transformer Information

Didn't Find What You Need?

Information Index

Document Ref.: 19-5847 Rev 1; 2011-09-20
This page last modified: 2012-02-13