Maxim > Products > Audio > MAX98309, MAX98310

MAX98309, MAX98310

Mono 1.4W Class AB Audio Amplifiers

Delivers Low Quiescent Current and Excellent SNR
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX98309/MAX98310 mono 1.4W Class AB audio amplifiers offer low quiescent current while maintaining excellent SNR and low 0.008% THD+N. These ICs feature excellent 90dB PSRR and state of the art click-and-pop suppression.

The ICs are offered with an internally fixed 0dB, 3dB, 6dB, and 9dB gain (MAX98310) or an externally set gain (MAX98309) through external resistors.

The MAX98309 feature a 10ms or 100ms pin-selectable turn-on time, while the MAX98310 has a preset 5ms turn-on time.

The MAX98309/MAX98310 are available in a (1.0mm x 1.0mm) 9-bump, 0.3mm pitch WLP, and are specified over the extended -40°C to +85°C temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 2.4MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX98309EVKIT

Key Features

  • Enhances System Performance
    • Differential Input Improves Noise Immunity
    • Industry-Leading Click-and-Pop Suppression
    • High 90dB PSRR (fIN = 217Hz)
  • Smaller Solution Size
    • 1mm x 1mm WLP Footprint
  • Extends Battery Life
    • Low Quiescent Current
  • Delivers Robust System Design
    • Thermal Overload Protection
    • Short-Circuit Protection
  • 1.2mA Supply Current (VDD = 3.7V)
  • 750mW into 8Ω (VDD = 3.7V)
  • 2.5V to 5.5V Supply Operation
  • Pin-Selectable, Internally-Fixed Gain (MAX98310)
  • 1.8V Logic-Compatible Active-Low SHDN Input
 

Applications/Uses

  • Cell Phones/Smartphones
  • Digital Cameras
  • e-Readers
  • GPS
  • Portable Media Players
  • Tablets
   

Key Specifications:

Speaker Amplifiers
Part Number Class Spkr. Amp. VCC
(V)
Spkr. Amp. VCC
(V)
Spkr. Amp. ICC
(mA)
POUT into 4Ω @ 1% THD+N
(W)
POUT into 4Ω @ 10% THD+N
(W)
POUT into 8Ω @ 1% THD+N
(W)
POUT into 8Ω @ 10% THD+N
(W)
Spkr. Amp. Half Pwr. THD+N
(%)
SNR
(dB)
PSRR
(dB)
Spkr. Amp. Ext. Gain Spkr. Amp. Fxd. Gain
(V/V)
Spkr. Amp. Fxd. Gain
(V/V)
Pitch
(mm)
Channels Budgetary
Price
min max typ min min min min A- Weighted min min max See Notes
MAX98309  AB 2.5 5.5 1.2 2.1 2.7 1.4 1.7 0.01 110 93 Yes - - 0.3 1 $0.34 @1k
MAX98310  No 1 2.8
See All Speaker Amplifiers (46)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX98309, MAX98310: Simplified Block Diagram
Simplified Block Diagram

More Information

Topmark Coding MAX98309
Topmark Coding MAX98310

Didn't Find What You Need?

Information Index

Document Ref.: 19-5912 Rev 0; 2011-07-14
This page last modified: 2011-07-14