Status
Active: In Production.
Description
The MAX14895E integrates level-translating buffers and features RED, GRN, and BLU (RGB) port protection for VGA signals.
The device has horizontal sync (SYNCH_) and vertical synch (SYNCV_) translating buffers that convert low-level CMOS inputs from a graphics controller to meet full 5V, TTL-compatible outputs. Each output can drive ±10mA and meets the VESASM specification. In addition, the device translates the direct digital control (DDC) signals to a lower level that is safe for the graphics controller.
The device features both EN and active-low EN inputs, accepting active-high or active-low enable inputs. The device also switches and current limits the 5V supply to a VGA connector or monitor.
The RED, GRN, and BLU terminals protect graphics controller outputs against electrostatic discharge (ESD) events. All eight outputs and active-low EN have high-level ESD protection.
The MAX14895E is specified over the extended -40°C to +85°C temperature range and is available in a 16-pin, 3mm x 3mm TQFN package with exposed pad.
|
Data Sheet
|