Maxim > Products > Automotive > MAX2769B
Maxim > Products > Wireless and RF > MAX2769B

MAX2769B

Universal GPS Receiver

High-Performance, Automotive Grade GPS, GLONASS, Galileo, and Compass RF Receiver
 Overview   Design Resources   Ordering Info   Related Products   User Comments (9)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX2769B is a next-generation Global Navigation Satellite System (GNSS) receiver covering GPS, GLONASS, Galileo, and Compass navigation satellite systems on a single chip. This single-conversion GNSS receiver is designed to provide high performance for industrial and automotive applications.

Designed on Maxim's advanced, low-power SiGe BiCMOS process technology, the MAX2769B offers the highest performance and integration at a low cost. Incorporated on the chip is the complete receiver chain, including a dual-input LNA and mixer, followed by the image-rejected filter, PGA, VCO, fractional-N frequency synthesizer, crystal oscillator, and a multibit ADC. The total cascaded noise figure of this receiver is as low as 1.4dB.

The MAX2769B completely eliminates the need for external IF filters by implementing on-chip monolithic filters and requires only a few external components to form a complete low-cost GPS RF receiver solution.

The MAX2769B is the most flexible receiver on the market. The integrated delta-sigma fractional-N frequency synthesizer allows programming of the IF frequency within a ±30Hz (fXTAL = 32MHz) accuracy while operating with any reference or crystal frequencies that are available in the host system. The ADC outputs CMOS logic levels with 1 or 2 quantized bits for both I and Q channels, or up to 3 quantized bits for the I channel. I and Q analog outputs are also available.

The MAX2769B is packaged in a 5mm x 5mm, 28-pin thin QFN package with an exposed paddle.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 3MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
NOTE: This product uses the following:
MAX2769B EVKIT Software

Key Features

  • AEC-Q100 Automotive Qualified
  • GPS/GLONASS/Galileo/Compass Systems
  • 40pF Output Clock Drive Capability
  • No External IF SAW or Discrete Filters Required
  • Programmable IF Frequency
  • Fractional-N Synthesizer with Integrated VCO Supports Wide Range of Reference Frequencies
  • Dual-Input Uncommitted LNA for Separate Passive and Active Antenna Inputs
  • 1.4dB Cascade Noise Figure
  • Integrated Crystal Oscillator
  • Integrated Active Antenna Sensor
  • 2.7V to 3.3V Supply Voltage
  • Small, 28-Pin, RoHS-Compliant, Thin QFN Lead-Free Package (5mm x 5mm)
 

Applications/Uses

  • Automotive Navigation Systems
  • Laptops and Netbooks
  • Location-Enabled Mobile Handsets
  • Marine/Avionics Navigation
  • PNDs (Personal Navigation Devices)
  • Software GPS
  • Telematics (Asset Tracking, Inventory Management)
   

Key Specifications:

GPS Receivers
Part Number Ref. Clock Freq.
(MHz)
IF fOUT
(MHz)
IF Output Bits Noise Figure
(dB)
VSUPPLY
(V)
ISUPPLY
(mA)
Applications Solutions Band/ Freq.
(MHz)
Features Footprint
(mm x mm)
Budgetary
Price
CMOS typ See Notes
MAX2769B  8 to 32 2.5 1 to 3 1.4 2.7 to 3.3 25
Compass
GLONASS
GPS
Gailileo
Cellular Handsets
Personal Navigation Devices
Smart Phones
1550 to 1610
1.4dB Cascaded Noise Figure
Dual-Input LNA Supports Active and Passive Antenna
Low-IF, Zero-IF, Software DSP Interfaces
5.0 x 5.0 $3.81 @1k
See All GPS Receivers (3)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Technical Documents

Tutorial 5100  General Layout Guidelines for RF and Mixed-Signal PCBs

Product Guides

Wireless (PDF)

Reliability Reports

Reliability Report: MAX2769B.pdf
Show FIT data for:

Software/Models

MAX2769B EVKIT Software

Ordering Information

Filters: Part Number Package: Temperature: Tape and Reel Sample
Part Number Free
Sample
Buy Status Explanations for product status codes Package:
TYPE PINS FOOTPRINT
DRAWING  CODE/VAR *
Temp RoHS/Lead-Free?
Materials Analysis
MAX2769BETI/V+  
Active TQFN;28 pin;26 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX2769BETI/V+CCH    
Active TQFN;28 pin;26 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX2769BETI/V+T    
Active TQFN;28 pin;26 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX2769BETI/V+TCCH    
Active TQFN;28 pin;26 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX2769BEVKIT#    
Active KIT;
See data sheet

Notes:
  1. Other options and links for purchasing parts are listed at: http://www.maximintegrated.com/sales.
  2. Didn't Find What You Need? Ask our applications engineers. Expert assistance in finding parts, usually within one business day.
  3. Part number suffixes: T or T&R = tape and reel; + = RoHS/lead-free; # = RoHS/lead-exempt; -D = drypack; -U/+U on DS parts = cut tape. More: See Full Data Sheet or Maxim Product Naming Conventions.
  4. * Some packages have variations, listed on the drawing. "PkgCode/Variation" tells which variation the product uses. Note that "+", "#", "-" in the part number suffix describes RoHS status. Package drawings may show a different suffix character.

Similar Products by Function

See All GPS Receivers (4Products)

Similar Products by Application

Automotive: Navigation Systems > GNSS Receiver
Automotive: Radio Head Unit > GNSS
Tactical Mobile Radio > GPS Tuner

Products with Similar Part Numbers

MAX2769 Universal GPS Receiver
MAX2769EVKIT Evaluation Kit for the MAX2769

More Information

New Product Press Release   2012-03-14 ]


Didn't Find What You Need?

Information Index

Document Ref.: 19-5875 Rev 2; 2012-11-14
This page last modified: 2012-11-14