MAX17710

Energy-Harvesting Charger and Protector

Industry's First Complete Power-Management IC Dedicated to Energy Harvesting
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Part Number Status
MAX17710 Active: In Production. But some versions of the family are Not Recommended for New Designs. See Ordering Information.

Description

MAX17710 Named as a UBM Electronics ACE Awards 2012 Finalist for "Energy Technology of the Year".
MAX17710 Named as a UBM Electronics ACE Awards 2012 Finalist for "Energy Technology of the Year".
The MAX17710 is a complete system for charging and protecting micropower-storage cells such as Infinite Power Solution's THINERGY® microenergy cells (MECs). The IC can manage poorly regulated sources such as energy-harvesting devices with output levels ranging from 1µW to 100mW. The device also includes a boost regulator circuit for charging the cell from a source as low as 0.75V (typ). An internal regulator protects the cell from overcharging.

Output voltages supplied to the target applications are regulated using an efficient adjustable low-dropout (LDO) linear regulator with selectable voltages of 3.3V, 2.3V, or 1.8V. The output regulator operates in a selectable high-power or low-power mode to minimize drain of the cell. Internal voltage protection prevents the cell from overdischarging. The device is available in an ultra-thin, 3mm x 3mm x 0.5mm 12-pin UTDFN package.

MAX17710 energy harvesting demo.


Overview of the MAX17710 energy-harvesting charger and protector.


Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 1.2MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX17710GB20EVKIT

Key Features

  • Integrated Power-Management IC for Energy Storage and Load Management
  • Lithium Charger
    • 1nA Standby IQBATT
    • 625nA Linear Charging
    • 1µW Boost Charging
  • Lithium Cell Undervoltage Protection
  • Charger Overvoltage Shunt Protection
  • 1.8V, 2.3V, or 3.3V LDO (150nA IQBATT)
  • Lithium Cell Output Buffering
  • Ultra-Thin, 3mm x 3mm x 0.5mm UTDFN Package
 

Applications/Uses

  • High-Temperature Applications
  • Medical Devices
  • Memory and Real-Time Clock Backup
  • Military/DoD and Aerospace
  • Powered/Smart Cards
  • Remote Wireless Sensors
  • Semiactive RFID Tags
  • Toys
   

Key Specifications:

Battery Chargers
Part Number Lithium Ion Cells Protected VIN
(V)
Charging VIN
(V)
Charge Rate Set by Max. ICHG
(A)
Charge Termination Charge Regulation EV Kit Oper. Temp.
(°C)
Budgetary
Price
max max See Notes
MAX17710  1 5.7 5.7 Preset 0.04 Max. Voltage Linear Yes -40 to +85 $4.23 @1k
See All Battery Chargers (66)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX17710: Simplified Operating Circuit
Simplified Operating Circuit

More Information

New Product Press Release   2011-06-15 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-5872 Rev 2; 2013-01-08
This page last modified: 2013-01-08