MAX14583E

High-Density 8:2 Multiplexer

Most Compact 8:2 Mux with I²C Control
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: Data sheet on request only

Description

The MAX14583E is an independently controlled high-density 8:2 multiplexer. The device conducts in either direction and supports signal levels from -5.5V to +5.5V. The input voltage is protected from 0 to +5.5V when the device is not powered.

The device features an I²C serial interface allowing the microprocessor to control the switch paths. The device has high-ESD protection up to ±8kV Human Body Model (HBM) to GND on AA and BA.

The device is specified over the extended -40°C to +85°C temperature range, and is available in a 16-bump WLP (1.68mm x 1.68mm, 0.4mm ball pitch) package.

Data Sheet

Key Features

  • I²C-Controlled 8:2 Multiplexer
  • Signal Handling
    • VCC ≥ +2V: -5.5V to +5.5V
    • VCC < +2V: 0 to +5.5V
  • Distortion-Free Negative Signal Throughput
  • +2.8V to +4.5V Single-Supply Voltage
  • Protected Against 0 to +5.5V Input Range When VCC = 0V
  • Slave Address Select (SAS) Input
  • Low Shutdown Current
  • ±8kV Human Body Model (HBM) ESD Protection on AA and BA
  • Small 1.68mm × 1.68mm, 16-Bump WLP Package
  • -40°C to +85°C Operating Temperature Range
 

Applications/Uses

  • Cell Phones
  • Media Player
  • Portable Equipment
   

Key Specifications:

Switches and Multiplexers (Low Voltage)
Part Number Config. Channels VSUPPLY (Single)
(V)
VSUPPLY (Single)
(V)
VSIGNAL
(V)
VSIGNAL
(V)
Dynamic Range (max)
(V)
RON
(Ω)
RFLAT(ON)
(Ω)
RFLAT(ON)
(Ω)
BW
(MHz)
IL(OFF)
(nA)
CON
(pF)
COFF
(pF)
Budgetary
Price
min max min max max max typ max max See Notes
MAX14583E  8:2 2 2.8 4.5 -5.5 5.5 11 18 0.15 0.15 24 100 26 7 $1.09 @1k
See All Switches and Multiplexers (Low Voltage) (187)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



More Information

Topmark Coding MAX14583E
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
Document Ref.: 19-5643 Rev 0; 2011-03-10
This page last modified: 2011-06-02