Maxim > Products > Amplifiers > MAX97220A, MAX97220B, ...
Maxim > Products > Audio > MAX97220A, MAX97220B, ...
Maxim > Products > Video > MAX97220A, MAX97220B, ...

MAX97220A, MAX97220B, MAX97220C, MAX97220D, MAX97220E

Differential Input DirectDrive Line Drivers/Headphone Amplifiers

Dual-Use Headphone Amplifiers and Line Drivers with Flexible Gains and Low Noise Performance
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX97220 is a differential input DirectDrive® line driver/headphone amplifier. This device is capable of driving line level loads with 3VRMS into 1kΩ with a 5V supply and 2VRMS into 600Ω loads from a 3.3V supply. A headphone load is capable of being driven with 125mW into 32Ω with a 5V supply. The IC is offered with an internally fixed 6dB gain or an externally set gain through external resistors. The external gain setting nodes can also be used to configure filters for set-top box applications. The IC has exceptional THD+N over the full audio bandwidth.

Two versions of the IC are available with different turn-on times (tON). The A, C, and E versions for headphone applications feature a tON of 5.5ms while the B and D versions, intended for set-top-box applications, feature a 130ms tON. An on-chip charge pump inverts the power-supply input, creating a negative rail. The output stage of the amplifier is powered between the positive input supply and the output of the charge pump. The bipolar supplies bias the output about ground, eliminating the need for large, distortion-introducing output coupling capacitors. The IC powers on and off without clicks or pops.

The IC is available in a 3mm x 3mm x 0.8mm, 16-pin TQFN and is specified over the extended -40°C to +85°C temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 3.3MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX97220AEVKIT

Key Features

  • Output Power 125mW into 32Ω with a 5V Supply
  • 3VRMS Output Drive into 1kΩ with a 5V Supply
  • 2VRMS Output Drive into 600Ω with a 3.3V Supply
  • Fully Differential Inputs
  • Fixed or Externally Adjustable Gain with No Clicks or Pops
  • Wide 2.5V to 5.5V Operating Range
  • DirectDrive Outputs Eliminate DC-Blocking Capacitors
  • Flat THD+N, Better Than 90dB in the Audio Band
  • 18-Bit SNR Performance, 112dB
  • Footprint Compatible with the MAX9722
 

Applications/Uses

  • Blu-ray™ and DVD Players
  • LCD Televisions
  • Prosumer Audio Devices
  • Set-Top Boxes
  • Simple Multimedia Interfaces
   

Key Specifications:

Headphone Amplifiers
Part Number Hdph. Amp. VCC
(V)
Hdph. Amp. VCC
(V)
Hdph. Amp. ICC
(mA)
Hdph. Amp. POUT into 32Ω
(mW)
Hdph. Amp. Half Pwr. THD+N
(%)
SNR
(dB)
PSRR
(dB)
Hdph. Amp. Ext. Gain
min max typ @ 1% THD+N A- Weighted min
MAX97220  2.5 5.5 5 125 0.0035 102 90 Yes
See All Headphone Amplifiers (9)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX97220A, MAX97220B, MAX97220C, MAX97220D: Simplified Block Diagrams
Simplified Block Diagrams

More Information

Topmark Coding MAX97220A
Topmark Coding MAX97220B
Topmark Coding MAX97220C
Topmark Coding MAX97220D
Topmark Coding MAX97220E

Didn't Find What You Need?

Information Index

Document Ref.: 19-5611 Rev 2; 2012-07-12
This page last modified: 2012-11-08