Maxim > Products > Analog Switches and Multiplexers > MAX14578AE, MAX14578E

MAX14578AE, MAX14578E

USB Battery Charger Detectors

Smallest Complete Port Detection Devices to Support USB and Apple Chargers
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX14578E/MAX14578AE are USB charger detectors compliant with USB Battery Charging Revision 1.1. The USB charger-detection circuitry detects USB standard downstream ports (SDPs), USB charging downstream ports (CDPs), or dedicated charger ports (DCPs), and controls an external lithium-ion (Li+) battery charger.

The devices implement USB Battery Charging Revision 1.1-compliant detection logic including data contact detection, D+/D- short detection, charging downstream port identification, and optional USB dead-battery charging support. Dead-battery charging support features a 45-minute (max) charge timer and weak battery voltage monitor controlled by I²C communication (MAX14578E only). The MAX14578AE features an enable (active-low EN) input and an LDO output.

In addition, the internal USB switch is compliant to Hi-Speed USB, full-speed USB, and low-speed USB signals. The devices feature low on-resistance, low on-resistance flatness, and very low capacitance. The devices also feature high-ESD protection up to ±15kV Human Body Model on the CD+ and CD- pins.

In addition, the MAX14578E/MAX14578AE feature Apple and Sony charger detection that allows identification of resistor-divider networks on D+/D-.

The MAX14578E/MAX14578AE are available in both a 12-bump, 0.4mm pitch, 1.3mm x 1.68mm WLP package and 16-pin TQFN package, and operate over the -40°C to +85°C extended temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 2.3MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX14578EVKIT MAX14578AEVKIT

Key Features

  • Compliant to USB Battery Charging Revision 1.1
  • Data Contact Detection for Foolproof Connector Insertion Detection
  • USB Dead Battery Charging Support
  • Charging Downstream Detection
  • Apple/Sony Charger Detection
  • Dedicated Charger Detection
  • China YD/T1591-Compliant Charger Detection
  • Internal Switches Isolate the USB Transceiver During the Charger Detection Process
  • VBUS Connection Capable of 28V
  • Device Status Change Interrupt
  • Low Supply Current
  • High ESD Protection on CD+ and CD-
    • ±15kV Human Body Model
    • ±8kV IEC 61000-4-2 Contact Discharge
 

Applications/Uses

  • Cell Phones
  • DSC and Camcorder
  • e-Book Readers
  • Media Players
  • MID (Mobile Internet Device)
   

Key Specifications:

USB Charger Detectors
Part Number Protocol Config. VSUPPLY (Single)
(V)
VSUPPLY (Single)
(V)
VSIGNAL
(V)
VSIGNAL
(V)
Dynamic Range (max)
(V)
Supported USB Battery Charging Specification VBUS Tolerance
(V)
ESD Protection RON
(Ω)
RFLAT(ON)
(Ω)
BW
(MHz)
IL(OFF)
(nA)
CON
(pF)
COFF
(pF)
Features
min max min max max max typ max
MAX14578  USB 2 x SPST 2.8 5.5 -1.76 3.25 5 1.1 28
±15kV HBM
±8kV IEC 61000-4-2 Contact Discharge
6 0.06 1000 360 4.5 2
Negative Signal Handling
Proprietary Power Adapter Support
USB Certified
See All USB Charger Detectors (5)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX14578AE, MAX14578E: Pin Configuration
Pin Configuration

Technical Documents

Tutorial 4803  The Basics of USB Battery Charging: A Survival Guide
App Note 5299  Selecting the Right CMOS Analog Switch

Product Guides

Interface (PDF)

Reliability Reports

Reliability Report: MAX14578AE.pdf
Show FIT data for:
Request Reliability Report for:

Ordering Information

Filters: Part Number Package: Temperature: Tape and Reel Sample
Part Number Free
Sample
Buy Status Explanations for product status codes Package:
TYPE PINS FOOTPRINT
DRAWING  CODE/VAR *
Temp RoHS/Lead-Free?
Materials Analysis
MAX14578AEETE+  
Active TQFN;16 pin;9.6 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX14578AEETE+T    
Active TQFN;16 pin;9.6 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX14578AEEWC+  
Active WLP;12 pin;WLP;
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX14578AEEWC+T    
Active WLP;12 pin;WLP;
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX14578EETE+  
Active TQFN;16 pin;9.6 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX14578EETE+T    
Active TQFN;16 pin;9.6 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX14578EEWC+  
Active WLP;12 pin;WLP;
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX14578EEWC+T    
Active WLP;12 pin;WLP;
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis

Notes:
  1. Other options and links for purchasing parts are listed at: http://www.maximintegrated.com/sales.
  2. Didn't Find What You Need? Ask our applications engineers. Expert assistance in finding parts, usually within one business day.
  3. Part number suffixes: T or T&R = tape and reel; + = RoHS/lead-free; # = RoHS/lead-exempt; -D = drypack; -U/+U on DS parts = cut tape. More: See Full Data Sheet or Maxim Product Naming Conventions.
  4. * Some packages have variations, listed on the drawing. "PkgCode/Variation" tells which variation the product uses. Note that "+", "#", "-" in the part number suffix describes RoHS status. Package drawings may show a different suffix character.

Similar Products by Function

MAX4983E, MAX4984E High-Speed USB 2.0 Switches with ±15kV ESD
MAX14508E, MAX14509AE, ... USB 2.0 Hi-Speed and Audio Switches with Negative Signal Capability
See All USB Charger Detectors (5Products)

Similar Products by Application

Blood Glucose Meters > Data Interface: Universal Serial Bus (USB)

Evaluation Kits

MAX14578EVKIT Evaluation Kit for the MAX14578
MAX14578AEVKIT Evaluation Kit for the MAX14578AE

Products with Similar Part Numbers

MAX14578AEVKIT Evaluation Kit for the MAX14578AE
MAX14578EVKIT Evaluation Kit for the MAX14578

More Information

Topmark Coding MAX14578AE
Topmark Coding MAX14578E
New Product Press Release   2012-02-13 ]


Didn't Find What You Need?

Information Index

Document Ref.: 19-5821 Rev 2; 2012-10-31
This page last modified: 2013-01-09