Maxim > Products > Analog Switches and Multiplexers > MAX14578AE, MAX14578E

MAX14578AE, MAX14578E

USB Battery Charger Detectors

Smallest Complete Port Detection Devices to Support USB and Apple Chargers
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX14578E/MAX14578AE are USB charger detectors compliant with USB Battery Charging Revision 1.1. The USB charger-detection circuitry detects USB standard downstream ports (SDPs), USB charging downstream ports (CDPs), or dedicated charger ports (DCPs), and controls an external lithium-ion (Li+) battery charger.

The devices implement USB Battery Charging Revision 1.1-compliant detection logic including data contact detection, D+/D- short detection, and charging downstream port identification. The MAX14578AE features an enable (active-low EN) input and an LDO output.

In addition, the internal USB switch is compliant to Hi-Speed USB, full-speed USB, and low-speed USB signals. The devices feature low on-resistance, low on-resistance flatness, and very low capacitance. The devices also feature high-ESD protection up to ±15kV Human Body Model on the CD+ and CD- pins.

In addition, the MAX14578E/MAX14578AE feature Apple and Sony charger detection that allows identification of resistor-divider networks on D+/D-.

The MAX14578E/MAX14578AE are available in 12-bump, 0.4mm pitch, 1.3mm x 1.68mm WLP and 16-pin TQFN packages and operate over the -40°C to +85°C extended temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 3 (PDF, 1.2MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation board is available: MAX14578EVKIT MAX14578AEVKIT

Key Features

  • Compliant to USB Battery Charging Revision 1.1
  • Data Contact Detection for Foolproof Connector Insertion Detection
  • Charging Downstream Detection
  • Apple/Sony Charger Detection
  • Dedicated Charger Detection
  • China YD/T1591-Compliant Charger Detection
  • Internal Switches Isolate the USB Transceiver During the Charger Detection Process
  • VBUS Connection Capable of 28V
  • Device Status Change Interrupt
  • Low Supply Current
  • High ESD Protection on CD+ and CD-
    • ±15kV Human Body Model
    • ±8kV IEC 61000-4-2 Contact Discharge
 

Applications/Uses

  • Cell Phones
  • DSC and Camcorder
  • e-Book Readers
  • Media Players
  • MID (Mobile Internet Device)
   

Key Specifications:

USB Charger Detectors
Part Number Protocol Config. VSUPPLY (Single)
(V)
VSUPPLY (Single)
(V)
VSIGNAL
(V)
VSIGNAL
(V)
Dynamic Range (max)
(V)
Supported USB Battery Charging Specification VBUS Tolerance
(V)
ESD Protection RON
(Ω)
RFLAT(ON)
(Ω)
BW
(MHz)
IL(OFF)
(nA)
CON
(pF)
COFF
(pF)
Features Budgetary
Price
min max min max max max typ max See Notes
MAX14578AE  USB 2 x SPST 2.8 5.5 -1.76 3.25 5 1.1 28 ±8kV IEC 61000-4-2 Contact Discharge 6 0.06 1000 360 4.5 2
Enable Input
LED Output
Negative Signal Handling
Proprietary Power Adapter Support
USB Certified
$1.08 @1k
MAX14578E 
I2C Communication
Negative Signal Handling
Proprietary Power Adapter Support
USB Certified
$0.98 @1k
See All USB Charger Detectors (6)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX14578AE, MAX14578E: Pin Configuration
Pin Configuration

More Information

Topmark Coding MAX14578AE
Topmark Coding MAX14578E
New Product Press Release   2012-02-13 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-5821 Rev 3; 2013-09-27
This page last modified: 2014-03-31