MAX8958

Complete Power Management IC for Intel's Next-Generation Atom Processor-Based Platform

Delivers Industry's Highest Efficiency and Smallest PCB Size
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Part Number Status
MAX8958 Custom Order: Minimum order quantities and other restrictions may apply.

Data Sheet

Ordering Information

Filters: Part Number Package: Temperature: Tape and Reel Sample
Showing 2 out of 2 possible devices.
Part Number Free
Sample
Buy Status Explanations for product status codes Package:
TYPE PINS FOOTPRINT
DRAWING  CODE/VAR *
Temp RoHS/Lead-Free?
Materials Analysis
MAX8958EWW+    
Custom Order WLP;169 pin;WLP;
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX8958EWW+T    
Custom Order WLP;169 pin;WLP;
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis

Notes:
  1. Other options and links for purchasing parts are listed at: http://www.maximintegrated.com/sales.
  2. Didn't Find What You Need? Ask our applications engineers. Expert assistance in finding parts, usually within one business day.
  3. Part number suffixes: T or T&R = tape and reel; + = RoHS/lead-free; # = RoHS/lead-exempt; -D = drypack; -U/+U on DS parts = cut tape. More: See Full Data Sheet or Maxim Product Naming Conventions.
  4. * Some packages have variations, listed on the drawing. "PkgCode/Variation" tells which variation the product uses. Note that "+", "#", "-" in the part number suffix describes RoHS status. Package drawings may show a different suffix character.
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
Document Ref.: 19-5807 Rev 0; 2011-05-25
This page last modified: 2011-05-25