Maxim > Products > Automotive > MAX31722, MAX31723
Maxim > Products > Sensors and Sensor Interface > MAX31722, MAX31723
Maxim > Products > Sensors and Sensor Interface > MAX31722, MAX31723

MAX31722, MAX31723

Digital Thermometers and Thermostats with SPI/3-Wire Interface

Industry's First Low-Voltage 3-Wire/SPI Temperature Sensors Enable Easy Implementation Into Low-Power Systems
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Part Number Status
MAX31722 Active: In Production. See Ordering Information for details.
MAX31723 Active: In Production.

Description

The MAX31722/MAX31723 digital thermometers and thermostats with an SPI™/3-wire interface provide temperature readings that indicate the device temperature. No additional components are required; the devices are truly temperature-to-digital converters. Temperature readings are communicated from the device over an SPI interface or a 3-wire serial interface. The choice of interface is selectable by the user. For applications that require greater temperature resolution, the user can adjust the readout resolution from 9 to 12 bits. This is particularly useful in applications where thermal runaway conditions must be detected quickly. The thermostat has a dedicated open-drain output (active-low TOUT). Two thermostat operating modes, comparator and interrupt, control thermostat operation based on user-defined nonvolatile trip points (THIGH and TLOW). Both devices feature a 1.7V to 3.7V supply rail.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 768kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation board is available: MAX31723PMB1 MAXPMBAE

Key Features

  • Temperature Measurements Require No External Components
  • Measures Temperatures from -55°C to +125°C
  • MAX31722 Thermometer Accuracy is ±2.0°C
  • MAX31723 Thermometer Accuracy is ±0.5°C
  • Thermometer Resolution is Configurable from 9 to 12 Bits (0.5°C to 0.0625°C Resolution)
  • Thermostat Output with User-Defined Nonvolatile Thresholds
  • Data is Read from/Written to by SPI (Modes 0 and 2) or 3-Wire Serial Interface
  • 1.7V to 3.7V Power-Supply Range
  • Available in 8-Pin μMAX® Package
   
   

Key Specifications:

Temperature Sensors
Part Number Sensor Type Alarm Output Functions Interface Accuracy
(±°C)
Parasite Pwr. Temp. Thresh. Temp. Resolution
(bits)
Oper. Temp.
(°C)
Budgetary
Price
See Notes
MAX31722  Local Overt
Single Temperature Alarm
Standalone Thermostat
3-Wire/SPI
3-Wire
2 No Programmable (NV) 12 -55 to +125 $1.02 @1k
MAX31723  0.5 $1.80 @1k
See All Temperature Sensors (111)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX31722, MAX31723: Functional Diagram
Functional Diagram

More Information

New Product Press Release   2012-02-09 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-5629 Rev 0; 2010-11-16
This page last modified: 2010-11-16