Maxim > Products > Automotive > MAX9263, MAX9264
Maxim > Products > Interface > MAX9263, MAX9264
Maxim > Products > Video > MAX9263, MAX9264

MAX9263, MAX9264

HDCP Gigabit Multimedia Serial Link Serializer/Deserializer

Single-Link Serializer/Deserializer Chipset with Integrated Control Channel is Ideal for Digital Video Applications
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX9263/MAX9264 chipset extends Maxim's gigabit multimedia serial link (GMSL) technology to include high-bandwidth digital content protection (HDCP) encryption for content protection of DVD and Blu-ray™ video and audio data. The MAX9263 serializer, or any HDCP-GMSL serializer, pairs with the MAX9264 deserializer, or any HDCP-GMSL deserializer, to form a digital serial link for the transmission of control data and HDCP encrypted video and audio data. GMSL is an HDCP technology approved protocol by Digital Content Protection (DCP), LLC.

The parallel interface is programmable for 24-bit or 32-bit width and operates with a pixel clock of 8.33MHz to 104MHz (24 bit) or 6.25MHz to 78MHz (32 bit). When programmed for 24-bit or 32-bit width, three inputs are for I²S audio, supporting a sampling frequency from 8kHz to 192kHz and a sample depth of 4 bits to 32 bits. The embedded control channel forms a full-duplex differential 9.6kbps to 1Mbps UART link between the serializer and deserializer. An electronic control unit (ECU), or microcontroller (µC), can be located on the serializer side of the link (typical for video display), on the deserializer side of the link (typical for image sensing), or on both sides (typical for HDCP video display repeaters). The control channel enables ECU/µC control of peripherals on the remote side, such as backlight control, touch screen, and perform HDCP-related operations.

The serial link signaling is AC-coupled CML with 8b/10b coding. For driving longer cables, the serializer has programmable pre/deemphasis, and the deserializer has a programmable channel equalizer. The GMSL devices have programmable spread spectrum on the serial (serializer) and parallel (deserializer) output. The serial link input and output meet ISO 10605 and IEC 61000-4-2 ESD standards. The serializer core supply is 1.8V and the deserializer core supply is 3.3V. The I/O supply is 1.8V to 3.3V. Both devices are available in a 64-pin TQFP package with an exposed pad and are specified over the -40°C to +105°C automotive temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 2.6MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation board is available: MAX9263EVKIT MAX9264EVKIT MAX9265EVKIT

Key Features

  • HDCP Encryption Enable/Disable Programmable Through Control Channel
  • Control Channel Handles All HDCP Protocol Transactions—Separate Control Bus Not Required
  • HDCP Keys Preprogrammed in Secure Nonvolatile Memory
  • 2.5Gbps Payload Data Rate (3.125Gbps with Overhead)
  • AC-Coupled Serial Link with 8b/10b Line Coding
  • 8.33MHz to 104MHz (24-Bit Mode) or 6.25MHz to 78MHz (32-Bit Mode) Pixel Clock
  • 4-Bit to 32-Bit Word Length, 8kHz to 192kHz I²S Audio Channel Supports High-Definition Audio
  • Embedded Half-/Full-Duplex Bidirectional Control Channel
    • Base Mode: 9.6kbps to 1Mbps
    • Bypass Mode: 9.6kbps to 1Mbps
  • Interrupt Supports Touch-Screen Displays
  • Remote-End I²C Master for Peripherals
  • Programmable Pre/Deemphasis and Channel Equalizer for 15m Cable Drive at 3.125Gbps
  • Programmable Spread Spectrum on Serial or Parallel Output Reduces EMI
  • Deserializer Serial-Data Clock Recovery Eliminates External Reference Clock
  • Auto Data-Rate Detection Allows On-The-Fly Data-Rate Change
  • Bypassable PLL on Serializer Pixel Clock Input for Jitter Attenuation
  • Built-In PRBS Generator/Checker for BER Testing of the Serial Link
  • Fault Detection of Serial Link Shorted Together, to Ground, to Battery, or Open
  • ISO 10605 and IEC 61000-4-2 ESD Tolerance
 

Applications/Uses

  • High-Resolution Automotive Navigation
  • Megapixel Camera Systems
  • Rear-Seat Infotainment
   

Key Specifications:

I/O Port Expanders
Part Number Interface Inputs Outputs Interr.Out Drive Current
(mA)
VSUPPLY
(V)
VSUPPLY
(V)
Oper. Temp.
(°C)
min max
MAX9263 
Serial - I2C Compatible
UART, GMSL, Parallel
24 / 32 1 - 12 1.8 3.3 -40 to +105
MAX9264  - 24 / 32 Yes -
See All I/O Port Expanders (35)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.


High-Speed Interconnect (Differential Signaling)
Part Number Signal Type Signal Type Functions Rx Tx Data Rates
(Mbps)
VSUPPLY
(V)
Rx Tx
MAX9263 
CMOS
LVCMOS
CML Serializer 30 1 2500
1.8
3.3
MAX9264  CML
CMOS
LVCMOS
Deserializer 1 30
See All High-Speed Interconnect (Differential Signaling) (142)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX9263, MAX9264: Typical Application Circuit
Typical Application Circuit

More Information

New Product Press Release   2011-04-13 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-5664 Rev 1; 2011-04-07
This page last modified: 2012-06-29