Maxim > Products > Analog Switches and Multiplexers > MAX14566AE, MAX14566BE, ...

MAX14566AE, MAX14566BE, MAX14566E

USB Host Charger Identification Analog Switches

Industry's First and Smallest USB BC1.1 Host ID Switch for USB Power Ports
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX14566E/MAX14566AE/MAX14566BE are second-generation USB devices that combine Hi-Speed USB analog switches with a USB host charger (dedicated charger) identification circuit. These devices support both the latest USB Battery Charging Specification Revision 1.2 including data contact detection and a set resistor bias for Apple-compliant devices as well as legacy USB D+/D- short detection using data line pullup. The MAX14566E has a pMOSFET open-drain control output (active-low CEN) and the MAX14566AE has an nMOSFET open-drain control output (CEN) to restart the peripheral connected to the USB host.

These devices feature high-performance Hi-Speed USB switches with low 4pF (typ) on-capacitance and low 4.0Ω (typ) on-resistance. In addition, the devices feature a single digital input (CB) to switch between pass-through mode and autodetection charger mode. The USB host charger identification circuit allows a host USB port to support USB chargers with shorted DP/DM detection and to provide support for Apple-compliant devices using a resistor bias on USB data lines. When an Apple-compliant device is attached to the port in autodetection charger mode, the devices supply the voltage to the DP and DM lines from the internal resistor-divider. If a USB Revision 1.2-compliant device is attached, the devices short DP and DM to allow correct charger detection. The MAX14566BE features an additional digital input (CB1) to allow forced charger mode.

These devices have enhanced, high electrostatic discharge (ESD) protection on the DP and DM inputs up to ±15kV Human Body Model (HBM). All the devices are available in an 8-pin (2mm x 2mm) TDFN package and are specified over the -40°C to +85°C extended temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 1.6MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX14566EEVKIT

Key Features

  • Hi-Speed USB Switching
  • Low 4.0pF (typ) On-Capacitance
  • Low 4.0Ω (typ) On-Resistance
  • Ultra-Low 0.1Ω (typ) On-Resistance Flatness
  • +2.8V to +5.5V Supply Range
  • Ultra-Low 3µA (typ) Supply Current
  • Automatic Current-Limit Switch Control
  • Automatic USB Charger Identification Circuit
  • ±15kV High ESD HBM Protection On DP/DM
  • 2mm × 2mm 8-pin TDFN Package
  • -40°C to +85°C Operating Temperature Range
 

Applications/Uses

  • Laptops
  • Netbooks
  • Universal Charger Including iPod®/iPhone® Chargers
   

Key Specifications:

USB Host Adapter Emulator
Part Number Supported Charging Configurations Supported USB Battery Charging Specification Charging Modes Current Limit Switch Control CDP Emulation Remote Wake-Up Support VBUS Reset Time
(sec)
Budgetary
Price
typ See Notes
MAX14566AE 
Apple 0.5A
Apple 1.0A
China YD/T 1591-2009
USB Dedicated Charger
USB SDP
1.2
Auto Detection
Pass-Through
CEN No No 1 $2.08 @1k
MAX14566BE 
Auto Detection
Forced Dedicated Charger
Pass-Through
- $2.02 @1k
MAX14566E 
Auto Detection
Pass-Through
/CEN -
See All USB Host Adapter Emulator (18)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX14566AE, MAX14566BE, MAX14566E: Typical Operating Circuit
Typical Operating Circuit

More Information

Topmark Coding MAX14566AE
Topmark Coding MAX14566BE
Topmark Coding MAX14566E
New Product Press Release   2011-01-11 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-5293 Rev 1; 2011-04-07
This page last modified: 2011-05-09