Maxim > Products > Wireless and RF > MAX2692, MAX2695

MAX2692, MAX2695

WLAN/WiMAX Low-Noise Amplifiers

Low-Noise-Figure, 2.4GHz and 3.5GHz LNAs in an Ultra-Small WLP; Versions Available with Different Levels of Gain
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX2692/MAX2695 low-noise amplifiers (LNAs) are designed for WLAN/WiMAX® applications. Designed in Maxim's advanced SiGe process, the devices achieve high gain and ultra-low-noise figure while maximizing the point and the 3rd-order intercept point.

The devices operate from a +1.6V to +3.6V single supply. The optional shutdown feature in the devices reduces the supply current to less than 10µA. The devices are available in a very small lead-free, RoHS-compliant, 0.86mm x 0.86mm x 0.65mm wafer-level package (WLP).

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 1.5MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • 2.5GHz WLAN (MAX2692)
  • 3.7GHz WiMAX (MAX2695)
  • High Power Gain: 18dB (MAX2692)
  • Low Noise Figure: 1.1dB (MAX2692)
  • High Input IP3: -3dBm (MAX2695)
  • Integrated 50Ω Output Matching Circuit
  • Low Supply Current: 4.0mA
  • Low Bill of Materials: One Inductor, Two Capacitors
  • Small Footprint: 0.86mm x 0.86mm
 

Applications/Uses

  • Automotive
  • Embedded Modules
  • Industrial WLAN/WiMax
  • Notebook PCs/Tablets
  • Smart Phones
   

Key Specifications:

Low-Noise Amplifiers
Part Number RF Freq.
(MHz)
RF Freq.
(MHz)
Noise Figure
(dB)
Gain
(dB)
Input IP3
(dBm)
ISUPPLY
(mA)
Footprint
(mm x mm)
Budgetary
Price
min max See Notes
MAX2692  2200 2900 1.1 18.2 -3 4 0.86 x 0.86 $0.55 @1k
MAX2695  2700 4500 1.2 15.6
See All Low-Noise Amplifiers (37)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX2692, MAX2695: Typical Operating Circuit
Typical Operating Circuit

More Information

Topmark Coding MAX2692
Topmark Coding MAX2695

Didn't Find What You Need?

Information Index

Document Ref.: 19-6004 Rev 0; 2011-10-19
This page last modified: 2011-10-19