Maxim > Products > Interface > 73S1217F-EB
Maxim > Products > Microcontrollers > 73S1217F-EB

73S1217F-EB

73S1217F Evaluation Board

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The Teridian Semiconductor Corporation (TSC) 73S1217F Evaluation Board is used as a platform to demonstrate the capabilities of the 73S1217F Smart Card Controller devices. It has been designed to operate either as a standalone or a development platform.

The 73S1217F Evaluation Board can be programmed to run any of the Teridian turnkey applications or a user-developed custom application. Teridian provides its USB CCID application preloaded on the board and an EMV testing application on the CD.

Applications can be downloaded through the In-Circuit-Emulator (ICE) or through the TSC Flash Programmer Model TFP2. As a development tool, the evaluation board has been designed to operate in conjunction with an ICE to develop and debug 73S1217F based embedded applications.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 1.6MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

Evaluation Kit Contains
  • 73S1217F Evaluation Board: 4-layer, rectangular PWB as shown in Figure 1 in the full data sheet(identification number E1217FN12B1 Rev B), containing the 73S1217F with the preloaded USB CCID application.
  • USB cable, A-B, male/male, 2 meters (Digi-key AE9932-ND).
  • 5 VDC power supply.
  • CD containing documentation (data sheet, and user guides), Software API libraries, evaluation code and utilities.
 

Applications/Uses

  • Handheld PINpad Smart Card Readers (Battery and/or USB Bus Powered; Connected, Unconnected, and Combo (USB and/or Serial))
  • Smart Card Readers
  • Transparent Smart Card and SIM Readers
  • USB Readers and USB Keys
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
Rev 2; 2010-07-27
This page last modified: 2010-07-27