Maxim > Products > Interface > 73S8009CN-DB

73S8009CN-DB

73S8009CN Demo Board

 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

The Teridian Semiconductor Corporation 73S8009CN Demo Board is a platform for evaluating the Teridian 73S8009CN 32-pin QFN Smart Card Interface IC. It incorporates the 73S8009CN integrated circuit, and it is designed to operate either as a standalone platform (to be used in conjunction with an external microcontroller) or as a daughter card to be used in conjunction with the 73S12xxF evaluation platform. The 73S8009CN Demo Board supports the ability to connect the C4/C8 pins of a smart card/SIM to the USB D+/D- interface.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 476kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

Demo Board Kit Includes:
  • A 73S9008C Demo Board (Rev. 1)
  • The following documents:
    • 73S8009CN Data Sheet
    • 73S8009CN Demo Board User Manual (this document)
 

Applications/Uses

  • Desktop Computers
  • General-Purpose Smart Card Readers Requiring Low Power Operation from a Single 2.7V to 6.5V Power-Supply Voltage Source
  • Laptops
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
Rev 1; 2010-07-27
This page last modified: 2010-07-27