Maxim > Products > Interface > MAX14548EEVKIT

MAX14548EEVKIT

Evaluation Kit for the MAX14548AE and MAX14548E

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX14548E evaluation kit (EV kit) provides a proven design to evaluate the MAX14548E 16-channel, bidirectional level translator. The MAX14548E translates between VL and VCC logic levels for data rates up to 100Mbps (50MHz).

The EV kit PCB comes with a MAX14548EEWL+ 40-bump WLP installed. Contact the factory for free samples of the pin-compatible MAX14548AEEWL+.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 1.1MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Powered by USB
  • On-Board Clock Generator Capable of 33MHz
  • Accessible Headers to All 16 Input/Output (I/O) Channels
  • Proven PCB Layout
  • Fully Assembled and Tested
 

Applications/Uses

  • Cell Phones
  • CMOS Logic-Level Translation
  • GPS
  • Low-Voltage ASIC Level Translation
  • Portable Communication Devices
  • Smart Card Readers
  • Telecommunications Equipment
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
Document Ref.: 19-5298 Rev 0; 2010-07-20
This page last modified: 2011-02-16