Maxim > Products > Interface > 73S1217F
Maxim > Products > Microcontrollers > 73S1217F

73S1217F

Bus-Powered 80515 System-on-Chip with USB, ISO 7816/EMV, PINpad, and More

The 12xx Family of Smart Card Reader SoCs are the Ideal Choice for Integrating ISO 7816-Compliant Interfaces in Designs
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The Teridian 73S1217F is a self-contained SoC smart card reader IC that is an ideal solution for any USB-connected ISO 7816 design. Any USB-connected or stand-alone smart card reader can benefit from the unique feature set the Teridian 73S1217F offers. With the 73S1217F, products like the personal PINPads, transparent smart card readers, or smart card readers built into laptops, desktops, and peripherals (keyboards, etc.) can now take advantage of the USB connectivity with no impact on the cost compared to traditional unconnected solutions.

Teridian is committed to simplifying customer designs as well as shortening development and certification timetables by providing unparalleled support and design help. Customers can elect to use Teridian's free-of-charge turnkey reference designs and software solutions that fully comply with all relevant standards (ISO 7816 (T = 0, T = 1), PS/SC, CCID) and are suitable to pass key certification tests (EMV 4.1 (Level 1), Microsoft WHQL). Alternately, Teridian fully supports customers' development of their own solutions with extensive documentation and support.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 1.5MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: 73S1217F-EB 80515-FPBM-TFP2

Key Features

  • Available with CCID-USB Software Stack:
    • Suitable for ISO 7816 and EMV Smart Cards
    • Single or Multiple Card Slots
    • Optional PINpad and LCD
    • Drivers for Windows XP®, Windows Vista®, Linux, and More
  • Higher Performance CPU Core:
    • 80515 CPU Core
    • One Clock Cycle/Instruction
    • Up to 24MIPS Available
  • Large On-Chip Memory and Powerful In-Circuit Emulation:
    • On-Chip 2KB XRAM, 256IRAM, and Dedicated FIFOs to USB and ISO 7816
    • True On-Chip 64KB Flash (Program Memory, Segmented with 512B Pages)
    • 3-Wire JTAG-Like Interface for In-Circuit Emulation and Flash Programming
    • On-Chip Security Fuses Can Permanently Disable the JTAG-Like Interface and Lock the Flash for Final Products
  • Single and Multiple Card Slots:
    • One Built-In Electrical Interface
    • Suitable for All ISO 7816 and Derivative Standards (Including EMV 4.1, GSM11-11, etc.)
    • Possibility to Extend the Number of Smart Card Slots Through External 73S8010R/C ICs
 

Applications/Uses

  • Handheld PINpad Smart Card Readers (Battery and/or USB Bus Powered; Connected, Unconnected, and Combo (USB and/or Serial))
  • Smart Card Readers
  • Transparent Smart Card and SIM Readers
  • USB Readers and USB Keys
   

Key Specifications:

Smart Card Reader ICs
Part Number ISO-7816 Interface Internal Flash
(KBytes)
Card Supply Voltage
(V)
EV Kit Budgetary
Price
See Notes
73S1217F  Yes Asynch. Serial 64
1.8
3
5
Yes $5.17 @1k
See All Smart Card Reader ICs (21)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Didn't Find What You Need?

Information Index

Document Ref.: 19-5413 Rev 1; 2010-07-27
This page last modified: 2010-11-04