DS3660

DeepCover Security Manager for Low-Voltage Operation with 1KB Secure Memory and Programmable Tamper Hierarchy

Advanced Physical Security Provides Two Levels of Tamper-Detection Hierarchy at Low Power
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: Data sheet on request only

Description

DeepCover® embedded security solutions cloak sensitive data under multiple layers of advanced physical security to provide the most secure key storage possible.
The DeepCover Security Manager (DS3660) is a security manager with 1024 bytes of SRAM for the secure storage of sensitive data and the physical tamper-sensing response functions required in cryptographic processors and data security equipment. The low-voltage operation allows the host microprocessor interface and optional external memory to run at a low voltage (1.8V typical).

One of the DS3660's primary features is the on-chip nonimprinting memory, consisting of eight 128-byte banks incorporating a high-speed, direct-wired clearing function. The 1KB memory is constantly complemented in the background to prevent memory imprinting of data. The DS3660 architecture allows the user to clear selective banks of the memory based upon specified tamper events. In the event of a qualified tamper event, the desired bank(s) of memory are rapidly cleared and a negative bias can be applied to erase external memory.

The DS3660 includes a seconds counter, watchdog timer, CPU supervisor, nonvolatile (NV) SRAM controller, and on-chip temperature sensor. In the event of a primary power failure, an external battery source is automatically switched in to keep the memory, time, and tamper-detection circuitry active. Optionally, an internal 1.8V bias source can be selected to keep a low-voltage SRAM alive. The DS3660 is configurable to operate with a low-voltage mobile host microprocessor interface for embedded battery-operated devices. The DS3660 provides low-leakage tamper-detection inputs for interface to external sensors, interlocks, and antitamper meshes. The DS3660 also invokes a tamper event on absolute temperature, if the temperature rate-of-change (ROC) exceeds programmed limits, or if the crystal oscillator frequency falls outside a specified window. The tamper event is latched and timestamped for fault-recovery purposes.

Access to the timer, tamper monitoring, nonimprinting memory, and device configuration is conducted through an I²C-compatible interface. The DS3660 is assembled in a Pb-free, 7mm x 7mm x 0.8mm CSBGA package.

Data Sheet

Key Features

  • Memory
    • 1024-Byte Nonimprinting Memory with High-Speed Erase
    • 64 Bytes General-Purpose RAM (Not Cleared)
    • External SRAM Control and Optional Tamper-Event Erasure
    • Segmented Tamper-Detection Memory Hierarchy with Programmable Tamper-Event Sources
  • Tamper
    • On-Chip Programmable Temperature Sensing with Proprietary ROC Detector
    • Two General-Purpose Tamper-Detect Logic Inputs
    • Four Uncommitted Tamper-Detect Comparator Inputs
    • Four Window Comparators with On-Chip Reference Voltage
    • Latching and Timestamping of Tamper Events
    • Crystal Oscillator Tamper Monitoring
  • Other
    • Low-Voltage Host Microprocessor Interface
    • Programmable Power-Consumption Options for Very Low Standby Current
    • 64-Bit Unique Silicon Serial Number
    • On-Chip Random-Number Generator (RNG)
    • Designed to Meet NIST FIPS 140-2 Requirements
    • 32-Bit Seconds Counter with Watchdog Timer and Alarm Output
    • CPU Supervisor
    • I²C-Compatible Interface
 

Applications/Uses

  • Access-Control Security Systems
  • ATMs
  • Cryptographic Processors
  • E-Commerce Servers
  • Gaming Systems
  • Network Routers and Switches
  • Network Storage Servers
  • PIN Pads
  • Point-of-Sale Terminals
  • Secure Communications
  • Set-Top Boxes
  • Smart Card Readers
  • Software-Defined Radios
   

Key Specifications:

Security Managers
Part Number Analog Voltages Monitored Digital Inputs Monitored Internal Key Memory
(Bytes)
Ext. Memory Cntrl. Random Number Gen. Over Voltage Monitor Battery Monitor Oper. Temp.
(°C)
DS3660  4 2 1024 Yes Yes Yes Yes -55 to +95
See All Security Managers (11)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



More Information

New Product Press Release   2011-04-20 ]
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
Document Ref.: 119-0013 Rev 1; 2011-10-20
This page last modified: 2013-04-09