Maxim > Products > Analog-to-Digital Converters > MAX11200, MAX11210

MAX11200, MAX11210

24-Bit, Single-Channel, Ultra-Low Power, Delta-Sigma ADCs with GPIO

24-Bit ADC Offers Industry-Leading, Noise-Free Resolution Per Unit Power
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 1.6MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Ordering Information

Filters: Part Number Package: Temperature: Tape and Reel Sample
Showing 2 out of 4 possible devices.
Part Number Free
Sample
Buy Status Explanations for product status codes Package:
TYPE PINS FOOTPRINT
DRAWING  CODE/VAR *
Temp RoHS/Lead-Free?
Materials Analysis
MAX11200EEE+  
Active QSOP;16 pin;30.9 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX11200EEE+T    
Active QSOP;16 pin;30.9 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis

Notes:
  1. Other options and links for purchasing parts are listed at: http://www.maximintegrated.com/sales.
  2. Didn't Find What You Need? Ask our applications engineers. Expert assistance in finding parts, usually within one business day.
  3. Part number suffixes: T or T&R = tape and reel; + = RoHS/lead-free; # = RoHS/lead-exempt; -D = drypack; -U/+U on DS parts = cut tape. More: See Full Data Sheet or Maxim Product Naming Conventions.
  4. * Some packages have variations, listed on the drawing. "PkgCode/Variation" tells which variation the product uses. Note that "+", "#", "-" in the part number suffix describes RoHS status. Package drawings may show a different suffix character.

Didn't Find What You Need?

Information Index

Document Ref.: 19-5332 Rev 1; 2012-11-29
This page last modified: 2012-12-05