Maxim > Products > Amplifiers > MAX9622

MAX9622

Precision, High-Bandwidth Op Amp

Power-Efficient Op Amp in Small SC70 Package
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX9622 op amp features rail-to-rail output and 50MHz GBW at just 1mA supply current. At power-up, this device autocalibrates its input offset voltage to less than 100µV. It operates from a single-supply voltage of 2.0V to 5.25V.

The MAX9622 is available in a tiny 2mm x 2mm, 5-pin SC70 package and is rated over the -40°C to +125°C automotive temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 1.4MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation board is available: MAX9622EVKIT

Key Features

  • 50MHz UGBW
  • Low Input Voltage Offset Voltage (100µV max)
  • Input Common-Mode Voltage Range Extends Below Ground
  • Wide 2.0V to 5.25V Supply Range
  • Low 1mA Supply Current
 

Applications/Uses

  • ADC Drivers for Industrial Systems
  • Automotive Power Supplies
  • Filters
  • Instrumentation
  • Power Modules
   

Key Specifications:

Operational Amplifiers
Part Number Amps. Rail to Rail AV
(V/V)
VSUPPLY (Total)
(V)
VSUPPLY (Total)
(V)
ICC per Amp.
(µA)
VOS
(µV)
CMRR @DC
(dB)
PSRR @DC
(dB)
Input IBIAS
(nA)
Unity Gain BW
(MHz)
Slew Rate
(V/µs)
en
(nV/√Hz)
Budgetary
Price
min max typ max typ typ max typ typ < See Notes
MAX9622  1 Output Only 1 2 5.5 1000 100 121 126 320 50 20 13 $0.91 @1k
See All Operational Amplifiers (163)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX9622: Typical Application Circuit
Typical Application Circuit

More Information

Topmark Coding MAX9622
New Product Press Release   2010-09-23 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-5227 Rev 0; 2010-09-15
This page last modified: 2010-09-15