Maxim > Products > Amplifiers > MAX9614, MAX9616

MAX9614, MAX9616

Low-Power Single/Dual, Rail-to-Rail Op Amps

Industry's Smallest, Low-Power Precision Dual Op Amps Save Board Space and Dissipate Heat
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX9614/MAX9616 are low-power precision op amps that feature precision MOS inputs.

These devices are ideal for a large number of signal processing applications such as photodiode transimpedance amplifiers and filtering/amplification of a wide variety of signals in industrial equipment. The devices also feature excellent RF immunity, making them ideal for portable applications.

The MAX9614/MAX9616 are capable of operating from a 2.5V to 5.5V supply voltage over the -40°C to +125°C automotive temperature range.

Both singles and duals are available in tiny SC70 packages. The MAX9614 features an active-low shutdown pin.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 2MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • VCC = 2.5V to 5.5V (-40°C to +125°C)
  • Low 100μV (max) VOS
  • 1µA Supply Current in Shutdown, 175µA Operating
  • Small SC70 Package
  • 2.8MHz Bandwidth
  • Excellent RF Immunity
 

Applications/Uses

  • General Purpose Signal Processing
  • Industrial and Medical Sensors
  • Notebooks, Portable Media Players
   

Key Specifications:

Operational Amplifiers
Part Number Amps. Rail to Rail VSUPPLY (Total)
(V)
VSUPPLY (Total)
(V)
ICC per Amp.
(µA)
VOS
(µV)
CMRR @DC
(dB)
PSRR @DC
(dB)
Low Input Bias CMOS Inputs Input IBIAS
(nA)
Unity Gain BW
(MHz)
Slew Rate
(V/µs)
en
(nV/√Hz)
Budgetary
Price
min max typ max typ typ max typ typ < See Notes
MAX9614  1 Output Only 2.7 5.5 120 100 95 106 Yes 0.00155 2.8 1.3 28 $0.72 @1k
MAX9616  2 $0.99 @1k
See All Operational Amplifiers (163)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX9614, MAX9616: Typical Application Circuit
Typical Application Circuit

More Information

Topmark Coding MAX9614
Topmark Coding MAX9616
New Product Press Release   2010-10-06 ]
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
Document Ref.: 19-5302 Rev 0; 2010-09-27
This page last modified: 2010-09-30