MAX9635

Industry's Lowest-Power Ambient Light Sensor with ADC

Low-Power Ambient Light Sensor Reduces System Cost and Simplifies System Design
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Part Number Status Replacement Explanation
MAX9635 This product is No Longer Available. See Ordering Information for recommended replacements.MAX44009
 
MAX44009 is recommended for new designs. 

Description

The MAX9635 ambient light sensor features an I²C digital output that is ideal for a number of portable applications such as smartphones, notebooks, and industrial sensors. At less than 1µA operating current, it is the lowest power ambient light sensor in the industry and features an ultra-wide 22-bit dynamic range from 0.045 lux to 188,000 lux.

Low-light operation allows easy operation in dark glass applications.

The on-chip photodiode's spectral response is optimized to mimic the human eye's perception of ambient light and incorporates IR and UV blocking capability. The adaptive gain block automatically selects the correct lux range to optimize the counts/lux.

The IC is designed to operate from supply voltage range of 1.7V to 3.6V and consumes only 0.65µA in full operation. It is available in a small, 2mm x 2mm x 0.6mm OTDFN package.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 1.6MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
NOTE: This product uses the following:
MAX9635 EVKIT Software

Key Features

  • Wide 0.045 Lux to 188,000 Lux Range
  • Small, 2mm x 2mm x 0.6mm OTDFN
  • VCC = 1.7V to 3.6V
  • ICC = 0.65µA Operating Current
  • -40°C to +85°C Temperature Range
 

Applications/Uses

  • Cellular Phones/Smartphones
  • Digital Lighting Management
  • Portable Devices
  • Security Systems
  • Tablet PCs/Notebook Computers
  • TVs/Projectors/Displays
   

Product Guides

Amplifiers and Comparators (PDF)

Reliability Reports

Reliability Report: MAX9635.pdf
Show FIT data for:

Software/Models

MAX9635 EVKIT Software

Ordering Information

Filters: Part Number Package: Temperature: Tape and Reel Sample
Part Number Free
Sample
Buy Status Explanations for product status codes Recommended Replacement Package:
TYPE PINS FOOTPRINT
DRAWING  CODE/VAR *
Temp RoHS/Lead-Free?
Materials Analysis
MAX9635EDT+     N/A No Longer Available MAX44009EDT+

 
ODFN;UTDFN;
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX9635EDT+T     N/A No Longer Available MAX44009EDT+T

 
ODFN;TDFN;
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX9635ESA+     N/A No Longer Available MAX44009
MAX44007

 
N.SO;
-40°C to +85°C See data sheet
MAX9635ESA+T     N/A No Longer Available MAX44009
MAX44007

 
N.SO;
-40°C to +85°C See data sheet

Notes:
  1. Other options and links for purchasing parts are listed at: http://www.maximintegrated.com/sales.
  2. Didn't Find What You Need? Ask our applications engineers. Expert assistance in finding parts, usually within one business day.
  3. Part number suffixes: T or T&R = tape and reel; + = RoHS/lead-free; # = RoHS/lead-exempt; -D = drypack; -U/+U on DS parts = cut tape. More: See Full Data Sheet or Maxim Product Naming Conventions.
  4. * Some packages have variations, listed on the drawing. "PkgCode/Variation" tells which variation the product uses. Note that "+", "#", "-" in the part number suffix describes RoHS status. Package drawings may show a different suffix character.

Similar Products by Application

Flat-Panel TVs > Light Sensor
Sensors > Operational Amplifiers

More Information

Topmark Coding MAX9635
New Product Press Release   2010-12-09 ]
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
Document Ref.: 19-5284 Rev 2; 2011-05-17
This page last modified: 2011-05-17