Maxim > Products > Power and Battery Management > MAX17040, MAX17041

MAX17040, MAX17041

Compact, Low-Cost 1S/2S Fuel Gauges

Smarten Up Your Dumb Battery!
 Overview   Design Resources   Ordering Info   Related Products   User Comments (3)   All   

Status Explanations for product status codes

Part Number Status
MAX17040 Active: In Production. See Ordering Information for details.
MAX17041 Active: In Production. See Ordering Information for details.

Description

The MAX17040/MAX17041 are ultra-compact, low-cost, host-side fuel-gauge systems for lithium-ion (Li+) batteries in handheld and portable equipment. The MAX17040 is configured to operate with a single lithium cell and the MAX17041 is configured for a dual-cell 2S pack.

The MAX17040/MAX17041 use a sophisticated Li+ battery-modeling scheme, called ModelGauge™ to track the battery's relative state-of-charge (SOC) continuously over a widely varying charge/discharge profile. Unlike traditional fuel gauges, the ModelGauge algorithm eliminates the need for battery relearn cycles and an external current-sense resistor. Temperature compensation is possible in the application with minimal interaction between a µC and the device.

A quick-start mode provides a good initial estimate of the battery's SOC. This feature allows the IC to be located on system side, reducing cost and supply chain constraints on the battery. Measurement and estimated capacity data sets are accessed through an I²C interface. The MAX17040/MAX17041 are available in either a 0.4mm pitch 9-bump UCSP™ or 2mm x 3mm, 8-pin TDFN lead-free package.

Data Sheet

Download this datasheet in PDF formatDownload Rev 8 (PDF, 325.4kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
NOTE: This product uses the following:
MAX17041K Custom Datasheet
MAX17040K Custom Datasheet
MAX17040K Custom
MAX17041K Custom

Key Features

  • Host-Side or Battery-Side Fuel Gauging
    • 1 Cell (MAX17040)
    • 2 Cell (MAX17041)
  • Precision Voltage Measurement
    • ±12.5mV Accuracy to 5.00V (MAX17040)
    • ±30mV Accuracy to 10.00V (MAX17041)
  • Accurate Relative Capacity (RSOC) Calculated from ModelGauge Algorithm
  • No Offset Accumulation on Measurement
  • No Full-to-Empty Battery Relearning Necessary
  • No Sense Resistor Required
  • 2-Wire Interface
  • Low Power Consumption
  • Tiny, Lead(Pb)-Free, 8-pin, 2mm x 3mm TDFN Package or Tiny 0.4mm Pitch 9-Bump UCSP Package
 

Applications/Uses

  • Digital Still Cameras
  • Digital Video Cameras
  • GPS Systems
  • Handheld and Portable Applications
  • MP3 Players
  • Portable DVD Players
  • Smart Phones
   

Key Specifications:

Battery Monitors, Protectors, and Selectors
Part Number Functions Battery Type Interface Parameters Measured Fuel Gauge Algorithm VSUPPLY
(V)
VSUPPLY
(V)
Oper. Temp.
(°C)
Budgetary
Price
min max See Notes
MAX17040  Fuel Gauge 1 Cell Li-Ion 2-Wire
State of Charge
Voltage
ModelGauge 2.5 4.5 -40 to +85 $0.94 @1k
MAX17041  2 Cell Li-Ion $1.21 @1k
See All Battery Monitors, Protectors, and Selectors (35)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX17040, MAX17041: Simplified Operating Circuit
Simplified Operating Circuit

Notes and Comments

Fuel Gauge Accurately Reports Battery Capacity from System Side and Maximizes Battery Life

More Information

New Product Press Release   2010-07-12 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-5210 Rev 8; 2012-08-06
This page last modified: 2012-08-06