MAX14805, MAX14806

16-Channel (Two Banks of 8-Channel), High-Voltage Analog Switches

Save Space by Replacing Bulky High-Voltage Relays with a Small Fully Integrated Circuit
 Overview   Design Resources   Ordering Info   Related Products   User Comments (1)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX14805/MAX14806 provide high-voltage switching on 16 channels for ultrasonic imaging. Both devices are ideal for the following applications: banks selection in biplane or triplane ultrasound probes and relays replacement. The devices utilize 200V process technology to provide sixteen high-voltage, low-charge injection SPST switches, controlled by a digital interface.

The MAX14805/MAX14806's output switches are configured as two sets of eight SPST analog switches. The switches are controlled by two input logic controls, DIN1 and DIN2 (respectively for switch 0 to 7 and switch 8 to 15). The MAX14806 features integrated 40kΩ bleed resistors on each switch terminal, which help to reduce voltage buildup in capacitive loads such as piezoelectric elements.

The MAX14805/MAX14806 operate with a wide range of high-voltage supplies, including VPP/VNN = +100V/-100V, +200V/0V, and +40V/-160V. The digital interface operates from a separate VDD supply from +2.7V to +5.5V. Digital inputs DIN1, DIN2, and active-low LE operate on the VDD supply voltage.

The MAX14805CCM+ is a drop-in replacement for the Supertex HV2631. The MAX14806CCM+ is a drop-in replacement for the Supertex HV2731. Both devices are available in the 48-pin, TQFP package and are specified for the extended -40°C to +85°C temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 948kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • HVCMOS Technology for High Performance
  • Two Sets of 8-Channel SPST High-Voltage Analog Switches
  • DC to 20MHz Low-Voltage Analog Signal Frequency Range
  • +2.7V to +5.5V Logic Supply Voltage
  • Ultra-Low (0.1μA) (typ) Quiescent Current
  • Low-Charge Injection, Low-Capacitance 20Ω Switches
  • -77dB (typ) Off-Isolation at 5MHz (50Ω)
  • Flexible, High-Voltage Supplies (VPP - VNN = 230V)
 

Applications/Uses

  • Medical Ultrasound Imaging
  • Nondestructive Test (NDT)
   

More Information

New Product Press Release   2010-06-08 ]
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
Document Ref.: 19-5253 Rev 0; 2010-05-10
This page last modified: 2010-12-01