Maxim > Products > Power and Battery Management > MAX17043, MAX17044

MAX17043, MAX17044

Compact, Low-Cost 1S/2S Fuel Gauges with Low-Battery Alert

Smarten Up Your Dumb Battery!
 Overview   Design Resources   Ordering Info   Related Products   User Comments (3)   All   

Status Explanations for product status codes

Part Number Status
MAX17043 Active: In Production. See Ordering Information for details.
MAX17044 Active: In Production. See Ordering Information for details.

Description

The MAX17043/MAX17044 are ultra-compact, low-cost, host-side fuel-gauge systems for lithium-ion (Li+) batteries in handheld and portable equipment. The MAX17043 is configured to operate with a single lithium cell and the MAX17044 is configured for a dual-cell 2S pack.

The MAX17043/MAX17044 use a sophisticated Li+ battery-modeling scheme, called ModelGauge™ to track the battery's relative state-of-charge (SOC) continuously over a widely varying charge/discharge profile. Unlike traditional fuel gauges, the ModelGauge algorithm eliminates the need for battery relearn cycles and an external current-sense resistor. Temperature compensation is possible in the application with minimal interaction between a µC and the device.

A quick-start mode provides a good initial estimate of the battery's SOC. This feature allows the IC to be located on system side, reducing cost and supply chain constraints on the battery. Measurement and estimated capacity data sets are accessed through an I²C interface. The MAX17043/MAX17044 are available in either a 0.4mm pitch 9-bump UCSP™ or 2mm x 3mm, 8-pin TDFN lead-free package.

Data Sheet

Download this datasheet in PDF formatDownload Rev 6 (PDF, 327.5kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
NOTE: This product uses the following:
MAX17044K Custom Datasheet
MAX17043K Custom Datasheet
MAX17044K Custom
MAX17043K Custom

Key Features

  • Host-Side or Battery-Side Fuel Gauging
    • 1 Cell (MAX17043)
    • 2 Cell (MAX17044)
  • Precision Voltage Measurement
    • ±12.5mV Accuracy to 5.00V (MAX17043)
    • ±30mV Accuracy to 10.00V (MAX17044)
  • Accurate Relative Capacity (RSOC) Calculated from ModelGauge Algorithm
  • No Offset Accumulation on Measurement
  • No Full-to-Empty Battery Relearning Necessary
  • No Sense Resistor Required
  • External Alarm/Interrupt for Low-Battery Warning
  • 2-Wire Interface
  • Low Power Consumption
  • Tiny, Lead-Free, 8-Pin, 2mm x 3mm TDFN Package or Tiny 0.4mm Pitch 9-Bump UCSP Package
 

Applications/Uses

  • Digital Still Cameras
  • Digital Video Cameras
  • GPS Systems
  • Handheld and Portable Applications
  • MP3 Players
  • Portable DVD Players
  • Smartphones
   

Key Specifications:

Battery Monitors, Protectors, and Selectors
Part Number Functions Battery Type Interface Parameters Measured Fuel Gauge Algorithm VSUPPLY
(V)
VSUPPLY
(V)
Features Oper. Temp.
(°C)
Budgetary
Price
min max See Notes
MAX17043  Fuel Gauge 1 Cell Li-Ion 2-Wire
State of Charge
Voltage
ModelGauge 2.5 4.5 Low-Battery Alert -40 to +85 $1.30 @1k
MAX17044  2 Cell Li-Ion
See All Battery Monitors, Protectors, and Selectors (35)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX17043, MAX17044: Simplified Operating Circuit
Simplified Operating Circuit

Technical Documents

Tutorial 4659  Blood Glucose Meters
Tutorial 4671  Improve Sensor Performance and SNR in Pulse Oximeter Designs
Tutorial 4686  Important Design Considerations for Heart-Rate and Fitness Monitors
Tutorial 4688  Introduction to Spirometers and Important Design Considerations for Selecting Electrical Components
Tutorial 4691  Introduction to Hearing Aids and Important Design Considerations
App Note 5037  Characterizing a Battery for Use with a Fuel Gauge

Reliability Reports

Reliability Report: MAX17043.pdf MAX17044.pdf

Software/Models

MAX17044K Custom Datasheet
MAX17043K Custom Datasheet
MAX17044K Custom
MAX17043K Custom

Ordering Information

Filters: Part Number Package: Temperature: Tape and Reel Sample
Part Number Free
Sample
Buy Status Explanations for product status codes Recommended Replacement Package:
TYPE PINS FOOTPRINT
DRAWING  CODE/VAR *
Temp RoHS/Lead-Free?
Materials Analysis
MAX17043G+T    
Active   TDFN-EP;8 pin;6.3 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX17043G+T10W    
Active   TDFN-EP;8 pin;6.3 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX17043G+U    
Active   TDFN-EP;8 pin;6.3 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX17043G-E+T    
Active   TDFN-EP;8 pin;6.3 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX17043G-E+U  
Active   TDFN-EP;8 pin;6.3 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX17043X+    
Active   WLP;9 pin;2.6 mm²
-40°C to +85°C See data sheet
MAX17043X+T10    
Active   WLP;9 pin;2.6 mm²
-40°C to +85°C See data sheet
MAX17043X+U     N/A No Longer Available MAX17041X+

 
UCSP(R);9 pin;2.7 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX17043X+W    
Active   WLP;9 pin;2.6 mm²
-40°C to +85°C See data sheet
MAX17044EVKIT+    
Active   KIT;
See data sheet
Part Number Free
Sample
Buy Status Explanations for product status codes Recommended Replacement Package:
TYPE PINS FOOTPRINT
DRAWING  CODE/VAR *
Temp RoHS/Lead-Free?
Materials Analysis
MAX17044G+T    
Active   TDFN-EP;8 pin;6.3 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX17044G+U  
Active   TDFN-EP;8 pin;6.3 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX17044X+    
Active   WLP;9 pin;2.6 mm²
-40°C to +85°C See data sheet
MAX17044X+T10    
Active   WLP;9 pin;2.6 mm²
-40°C to +85°C See data sheet
MAX17044X+U     N/A No Longer Available MAX17043X+

 
UCSP(R);9 pin;2.7 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis

Notes:
  1. Other options and links for purchasing parts are listed at: http://www.maximintegrated.com/sales.
  2. Didn't Find What You Need? Ask our applications engineers. Expert assistance in finding parts, usually within one business day.
  3. Part number suffixes: T or T&R = tape and reel; + = RoHS/lead-free; # = RoHS/lead-exempt; -D = drypack; -U/+U on DS parts = cut tape. More: See Full Data Sheet or Maxim Product Naming Conventions.
  4. * Some packages have variations, listed on the drawing. "PkgCode/Variation" tells which variation the product uses. Note that "+", "#", "-" in the part number suffix describes RoHS status. Package drawings may show a different suffix character.

Notes and Comments

Fuel Gauge Accurately Reports Battery Capacity from System Side and Maximizes Battery Life

Similar Products by Function


Similar Products by Application

Automatic External Defibrillators (AED) > Fuel Gauge
Blood Gas Analyzers > Fuel Gauge
Blood Glucose Meters > Fuel Gauge
Dialysis Machines > Fuel Gauge
Digital Cameras (DIGICAMs) > Battery Fuel Gauges
Digital Stethoscopes > Fuel Gauge
Electrocardiographs (ECG/EKG) > Fuel Gauge
Energy Harvesting > Fuel Gauge
Flow Cytometers > Fuel Gauge
Hearing Aids > Fuel Gauge
Heart-Rate/Fitness Monitors > Fuel Gauge
Infusion Pumps > Fuel Gauge
MP3 and Portable Media Players > Battery Monitors
Pulse Oximeters > Fuel Gauge
Spirometers > Fuel Gauge

More Information

New Product Press Release   2010-07-12 ]


Didn't Find What You Need?

Information Index

Document Ref.: 19-4811 Rev 6; 2012-08-06
This page last modified: 2012-08-06