MAX2991

Power-Line Communications (PLC) Integrated Analog Front-End Transceiver

State-of-the-Art Power-Line Communications Analog Front-End for Use in the 10kHz to 490kHz Frequency Range
 Overview   Design Resources   Ordering Info   Related Products   User Comments (4)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX2991 power-line communication analog front-end (AFE) is a state-of-the-art integrated circuit that delivers high integration and superb performance, while reducing the total system cost. The MAX2991 is the first AFE specifically designed for OFDM (orthogonal frequency division multiplexing) modulated signal transmission over power lines. Operating in the 10kHz to 490kHz band, the programmable filters allow compliance with CENELEC, FCC, and ARIB standards using the same device.

The MAX2991 transceiver provides two main paths: transmit (Tx) path and receive (Rx) path. The transmit path injects an OFDM modulated signal into the AC or DC line. The transmit path is composed of a digital IIR filter, digital-to-analog converter (DAC), followed by a lowpass filter, and a preline driver. The receiver path is for the signal enhancement, filtering, and digitization of the received signal. The receiver is composed of a lowpass and a highpass filter, a two-stage automatic gain control (AGC), and an analog-to-digital converter (ADC). The integrated AGC maximizes the dynamic range of the signal up to 60dB, while the lowpass filter removes any out-of-band noise, and selects the desired frequency band. The ADC converts the enhanced and amplified input signal to a digital format. An integrated offset cancellation loop minimizes the DC offset.

The MAX2991, along with the MAX2990 PLC baseband modem, delivers the most cost-effective data communication solution over power-line networks in the market. The MAX2991 is specified over the -40°C to +85°C temperature range and is available in a 48-pin LQFP package.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 1.4MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX2990EVKIT

Key Features

  • Optimized to Operate with the MAX2990 PLC Baseband
  • Integrated Band Select Filter, AGC, and 10-Bit ADC for Rx Path
  • Integrated Wave-Shaping Filter, Programmable Predriver Gain, and 10-Bit DAC for Tx Path
  • Variable Sampling Rate Up to 1.2Msps
  • Built-In 60dB Dynamic Range AGC and DC Offset Cancellation
  • Programmable Filters Operate in the CENELEC, FCC, and ARIB Frequency Bands
  • Single 3.3V Power Supply
  • 70mA Typical Supply Current (Half-Duplex Mode)
  • Extended Operating Temperature Range
 

Applications/Uses

  • Automatic Meter Reading
  • Building Automation
  • Heating Ventilation and Air Conditioning (HVAC)
  • Home Automation
  • Industrial Automation
  • Lighting Control
  • Remote Monitoring and Control
  • Security Systems/Keyless Entry
  • Sensor Control and Data Acquisition
  • Smart Grid
   

Key Specifications:

Powerline Networking Devices
Part Number Features Interface Compatibility EV Kit Oper. Temp.
(°C)
Budgetary
Price
See Notes
MAX2991 
3.0V to 3.6V I/O
10kHz to 490kHz Frequency Band
Advanced Narrowband Interference Rejection
Compliant to FCC, CENELEC, ARIB
Data Rate Up to 100Kbps
Seamless Interface to Digital PHY ICs Powerline Yes -40 to +85 $7.52 @1k
See All Powerline Networking Devices (5)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX2991: Block Diagram
Block Diagram

MAX2991: Typical Application Circuit
Typical Application Circuit

More Information

New Product Press Release   2011-10-04 ] [ 2011-05-09 ] [ 2010-05-11 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-5125 Rev 0; 2010-02-15
This page last modified: 2012-09-07