Status
Active: In Production.
Description
The MAX13055E evaluation kit (EV kit) provides a proven design to evaluate the MAX13055E 8-channel, bidirectional level translator. The MAX13055E translates between VL and VCC logic levels for data rates up to 100Mbps (50MHz).
The MAX13055E EV kit PCB comes with the MAX13055EEWG+, 24-bump WLP installed. Contact the factory for free samples of the pin-compatible MAX13056EEWG+, MAX13057EEWG+, and MAX13058EEWG+.
|
Data Sheet
|