Maxim > Products > Supervisors, Voltage Monitors, Sequencers > MAX16072, MAX16073, MAX16074

MAX16072, MAX16073, MAX16074

µP Supervisory Circuits in 4-Bump (1mm x 1mm) Chip-Scale Package

µP Supervisors Offered in a Space-Saving, 1mm x 1mm Package and Consume Very Little Power
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX16072/MAX16073/MAX16074 ultra-small, ultra-low-power, microprocessor (µP) supervisory circuits feature a precision band-gap reference, comparator, and internally trimmed resistors that set the threshold voltage. Designed to monitor the system supply voltage and assert an output during power-up, power-down, and brownout conditions, these devices provide excellent circuit reliability and low cost by eliminating external components and adjustments when monitoring nominal system voltage from 1.8V to 3.6V.

The MAX16072 has a push-pull, active-low reset output, the MAX16073 has a push-pull, active-high reset output, and the MAX16074 has an open-drain active-low reset output. The devices are designed to ignore fast transients on VCC. The devices also include a manual reset input (active-low MR).

The MAX16072/MAX16073/MAX16074 are available in a 1mm x 1mm, space-saving, 4-bump, chip-scale package (UCSP™).

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 1MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Ultra-Low, 0.7µA Supply Current
  • Ultra-Small (1mm x 1mm), 4-Bump UCSP
  • 20µs, 8ms, 34ms, and 140ms Reset Timeout Options Available
  • Factory-Trimmed Reset Thresholds Available from 1.58V to 3.08V in Approximately 100mV Increments
  • ±2.5% Threshold Accuracy Over Temperature
  • Manual Reset Input
  • Guaranteed Reset Valid to VCC = 1.0V
  • Immune to Short VCC Transient
 

Applications/Uses

  • Cell Phones
  • Digital Cameras
  • MP3 Players
  • PDAs
  • Portable/Battery-Powered Equipment
   

Diagram

MAX16072, MAX16073, MAX16074: Typical Operating Circuit
Typical Operating Circuit

More Information

Topmark Coding MAX16072
Topmark Coding MAX16073
Topmark Coding MAX16074
New Product Press Release   2010-05-06 ]
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
Document Ref.: 19-5112 Rev 0; 2010-02-18
This page last modified: 2010-02-18