Maxim > Products > Audio > MAX98400A, MAX98400B
Maxim > Products > Automotive > MAX98400A, MAX98400B

MAX98400A, MAX98400B

Stereo, High-Power, Class D Amplifier

Differential Input, Power Limiting, Anticlipping, Thermal Foldback, and Excellent EMI Performance
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX98400A/MAX98400B Class D amplifiers provide high-performance, thermally efficient amplifier solutions. The MAX98400A delivers 2x20W into 8Ω loads or 1x40W into a 4Ω load. The MAX98400B delivers 2x12W into 8Ω loads.

An integrated limiting circuit prevents output clipping distortion, protects small speakers from transient voltages, and reduces power dissipation.

A thermal-foldback feature can be enabled to automatically reduce the output power at above a junction temperature of +120°C. Traditional thermal protection is also available in addition to robust overcurrent protection.

The ICs operate from a single 8V to 28V supply and provide a high 67dB PSRR, eliminating the need for a regulated power supply. They offer up to 90% efficiency from a 12V supply.

Filterless modulation allows the ICs to pass EN55022B EMI limits with 1m cables using only a low-cost ferrite bead and small-value capacitor on each output.

Both devices feature eight-digitally-controlled gain settings.

Comprehensive click-and-pop reduction circuitry minimizes noise coming into and out of shutdown.

The MAX98400A/MAX98400B are available in 36-pin and 24-pin TQFN packages, respectively, and are specified over the -40°C to +85°C temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 2.5MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX98400AEVKIT MAX98400BEVKIT

Key Features

  • Wide 8V to 28V Supply Voltage Range
  • Single Supply Operation
  • Low EMI: Active Emissions Limiting
  • Clipping Limiter
  • Low Quiescent Current
  • Thermal Foldback
  • Thermal and Overcurrent Protection
 

Applications/Uses

  • LCD Monitors
  • LCD/PDP Televisions
  • MP3 Docking Stations
  • Notebook PCs
   

Key Specifications:

Speaker Amplifiers
Part Number Class Spkr. Amp. VCC
(V)
Spkr. Amp. VCC
(V)
Spkr. Amp. ICC
(mA)
POUT into 4Ω @ 1% THD+N
(W)
POUT into 4Ω @ 10% THD+N
(W)
POUT into 8Ω @ 1% THD+N
(W)
POUT into 8Ω @ 10% THD+N
(W)
Spkr. Amp. Half Pwr. THD+N
(%)
SNR
(dB)
PSRR
(dB)
Spkr. Amp. Ext. Gain Spkr. Amp. Fxd. Gain
(V/V)
Spkr. Amp. Fxd. Gain
(V/V)
Channels Budgetary
Price
min max typ min min min min A- Weighted min min max See Notes
MAX98400A  D 8 28 10 13 17 16 - 0.03 107 67 No 2.8 44 2 $1.28 @1k
MAX98400B  - - 13.5 15 101 $1.02 @1k
See All Speaker Amplifiers (46)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



More Information

New Product Press Release   2010-08-02 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-5286 Rev 0; 2010-07-19
This page last modified: 2010-08-17