MAX4885AE

High-Bandwidth, VGA 2:1 Switch with ±15kV ESD Protection

Allows for a Signal From One Video Source to Be Switched into Two Video Sinks with Increased Bandwidth and ESD Protection
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX4885AE integrates high-bandwidth analog switches, level-translating buffers, and level-translating FET switches to implement a complete 2:1 multiplexer for VGA signals. The device provides three very high-frequency 900MHz (typ) SPDT switches for RGB signals, two low-frequency clamping switches for the DDC signals, a pair of level-translating buffers for the H and V signals and integrated extended ESD protection.

Horizontal and vertical synchronization (H_/V_) inputs feature level-shifting buffers to support low-voltage controllers and standard 5V-TTL-compatible monitors, meeting the VESA requirement. Display Data Channel (DDC), consisting of SDA_ and SCL_, are FET switches that protect the low-voltage VGA source from potential damage from high-voltage presence on the monitor while reducing capacitive load.

All seven output terminals of the MAX4885AE feature high-ESD protection to ±15kV Human Body Model (HBM) (see the Pin Description in the full data sheet). All other pins are protected to ±2kV Human Body Model (HBM).

The MAX4885AE is specified over the extended -40°C to +85°C temperature range, and is available in a space-saving, 28-pin, 4mm × 4mm TQFN package.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 996kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX4885AEEVKIT

Key Features

  • Low 5Ω (typ) On-Resistance (R, G, B Signals)
  • Low 5.5pF (typ) On-Capacitance (R, G, B Signals)
  • Independent, Selectable Logic Inputs for Switching
  • Similar Pin Configuration to MAX4885
  • Ultra-Small, 28-Pin (4mm x 4mm) TQFN Package
  • ±15kV ESD Human Body Model (HBM)
 

Applications/Uses

  • KVM for Servers
  • Notebook Computers—MXM/Switchable Graphics
   

Diagram

MAX4885AE: Typical Operating Circuit
Typical Operating Circuit

More Information

New Product Press Release   2010-03-18 ]
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
Document Ref.: 19-5022 Rev 0; 2009-11-11
This page last modified: 2010-03-16