Maxim > Products > Automotive > MAX3107
Maxim > Products > Interface > MAX3107

MAX3107

SPI/I²C UART with 128-Word FIFOs

SPI/I²C UART with 128-word FIFO in a Tiny TQFN
 Overview   Design Resources   Ordering Info   Related Products   User Comments (2)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX3107 is an advanced universal asynchronous receiver-transmitter (UART) with 128 words each of receive and transmit first-in/first-out (FIFO) that can be controlled through I²C or high-speed SPI™. The 2x and 4x rate modes allow a maximum of 24Mbps data rates. A phase-locked loop (PLL), prescaler, and fractional baud-rate generator allow for high-resolution baud-rate programming and minimize the dependency of baud rate on reference clock frequency.

Autosleep and shutdown modes help reduce power consumption during periods of inactivity. A low 640µA (typ) supply current and tiny 24-pin TQFN (3.5mm x 3.5mm) package make the MAX3107 ideal for low-power portable devices.

Integrated logic-level translation on the controller and transceiver (RX/TX and active-low RTS/active-low CTS) interfaces enable use with a wide selection of RS-232/RS-485 transceivers.

Automatic hardware and software flow control with selectable FIFO interrupt triggering offloads low-level activity from the host controller. Automatic half-duplex transceiver control with programmable setup and hold times allow the MAX3107 to be used in high-speed applications, for example Profibus-DP.

The MAX3107 is ideal for use in portable devices, industrial applications, and automotive applications. The MAX3107 is available in a 24-pin SSOP package and a 24-pin TQFN package. It is specified over the -40°C to +85°C extended ambient temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 3 (PDF, 2.3MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX3107EVKIT

Key Features

  • 24-Pin, Lead-Free TQFN (3.5mm x 3.5mm) and 24-Pin, Lead-Free SSOP Packages
  • 24Mbps (max) Data Rate
  • Integrated PLL and Divider
  • Fractional Baud-Rate Generator
  • SPI Up to 26MHz Clock Rate
  • Auto Transceiver Direction Control
  • Half-Duplex Echo Suppression
  • Auto RTS/CTS and XON/XOFF Flow Control
  • Special Character Detection
  • GPIO-Based Character Detection
  • 9-Bit Multidrop-Mode Data Filtering
  • SIR- and MIR-Compliant IrDA Encoder/Decoder
  • +2.35V to +3.6V Supply Range
  • Logic-Level Translation on the Controller and Transceiver Interfaces (Down to 1.7V)
  • Four Flexible GPIOs
  • Line Noise Indication
  • Shutdown and Autosleep Modes
  • Low 640µA (typ) Supply Current at 1Mbaud and 20MHz Clock
  • Low 20µA (typ) Shutdown Power
 

Applications/Uses

  • Automotive Infotainment Systems
  • Fieldbus Networks
  • HVAC or Building Control
  • Industrial Control Systems
  • Medical Systems
  • Point-of-Sale Systems
  • Portable Devices
   

Key Specifications:

SPI/Microwire-Compatible UARTs
Part Number µP I/F Channels ICC
(mA)
VSUPPLY
(V)
Oper. Temp.
(°C)
Budgetary
Price
typ See Notes
MAX3107  SPI and I2C Compatible 1 0.64 2.35 to 3.6 -40 to +85 $4.42 @1k
See All SPI/Microwire-Compatible UARTs (8)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX3107: Functional Diagram
Functional Diagram

More Information

New Product Press Release   2010-01-14 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-5014 Rev 3; 2011-08-29
This page last modified: 2011-09-16