Maxim > Products > Video > MAX2852
Maxim > Products > Wireless and RF > MAX2852

MAX2852

5GHz Receiver

High-Performing, Cost-Effective RF Design for Wireless HD Video (WHDI), Providing DFS Receiver Function
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX2852 is a single-chip RF receiver IC designed for 5GHz wireless HDMI™ applications. The IC includes all circuitry required to implement the complete receiver function and crystal oscillator, providing a fully integrated transmit path, VCO, frequency synthesis, and baseband/control interface. It includes a fast-settling, sigma-delta RF fractional synthesizer with 76Hz frequency programming step size. The IC also integrates on-chip I/Q amplitude and phase-error calibration circuits.

The receiver includes both an in-channel RSSI and an RF RSSI.

The receiver chip is housed in a small, 68-pin thin QFN leadless plastic package with exposed pad.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 3.5MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
NOTE: This product uses the following:
MAX2850, MAX2851, and MAX2852 EV Kit Software

Key Features

  • 5GHz Single IEEE 802.11a Receiver
    • 4900MHz to 5900MHz Frequency Range
    • 4.5dB Rx Noise Figure
    • 70dB Rx Gain-Control Range with 2dB Step Size, Digitally Controlled
    • 60dB Dynamic Range Receiver RSSI
    • RF Wideband Receiver RSSI
    • Programmable 20MHz/40MHz Rx I/Q Lowpass Channel Filters
    • Sigma-Delta Fractional-N PLL with 76Hz Resolution
    • Monolithic Low-Noise VCO with -35dBc Integrated Phase Noise
    • 4-Wire SPI™ Digital Interface
    • I/Q Analog Baseband Interface
    • On-Chip Digital Temperature Sensor Readout
    • Complete Baseband Interface
  • +2.7V to +3.6V Supply Voltage
  • Small, 68-Pin Thin QFN Package (10mm x 10mm)
 

Applications/Uses

  • 5GHz FDD Backhaul and WiMax™
  • 5GHz Wireless HDMI (WHDI)
   

Key Specifications:

ISM RF Receivers
Part Number Applications Band/ Freq.
(MHz)
Footprint
(mm x mm)
Budgetary
Price
See Notes
MAX2852  ISM 4900 to 5900 10.0 x 10.0 $4.21 @1k
See All ISM RF Receivers (9)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Technical Documents

Tutorial 5100  General Layout Guidelines for RF and Mixed-Signal PCBs
Tutorial 5300  RF Basics

Product Guides

Video (PDF)
Wireless (PDF)

Reliability Reports

Show FIT data for:
Request Reliability Report for:

Software/Models

MAX2850, MAX2851, and MAX2852 EV Kit Software

Ordering Information

Filters: Part Number Package: Temperature: Tape and Reel Sample
Part Number Free
Sample
Buy Status Explanations for product status codes Package:
TYPE PINS FOOTPRINT
DRAWING  CODE/VAR *
Temp RoHS/Lead-Free?
Materials Analysis
MAX2852ITK+  
Active TQFN;68 pin;102 mm²
-20°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX2852ITK+T    
Active TQFN;68 pin;102 mm²
-20°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis

Notes:
  1. Other options and links for purchasing parts are listed at: http://www.maximintegrated.com/sales.
  2. Didn't Find What You Need? Ask our applications engineers. Expert assistance in finding parts, usually within one business day.
  3. Part number suffixes: T or T&R = tape and reel; + = RoHS/lead-free; # = RoHS/lead-exempt; -D = drypack; -U/+U on DS parts = cut tape. More: See Full Data Sheet or Maxim Product Naming Conventions.
  4. * Some packages have variations, listed on the drawing. "PkgCode/Variation" tells which variation the product uses. Note that "+", "#", "-" in the part number suffix describes RoHS status. Package drawings may show a different suffix character.

Similar Products by Function

MAX2851 5GHz, 5-Channel MIMO Receiver
See All ISM RF Receivers (10Products)

Similar Products by Application

Computers: Notebooks > Wireless Video
Flat-Panel TVs > Wireless Video
Set-Top Boxes > Wireless Video


Didn't Find What You Need?

Information Index

Document Ref.: 19-5010 Rev 1; 2010-04-23
This page last modified: 2011-01-14