Maxim > Products > Interface > MAX3987

MAX3987

8.5Gbps Quad Equalizer and Preemphasis Driver

Best-in-Class Redriver Can Equalize 25in to 30in of FR4
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX3987 is a 4-channel receive and transmit equalizer (EQ). It compensates for transmission medium losses encountered with FR4 stripline/microstrip and/or high-speed cable. The device can be used at the beginning, middle, or end of a channel. The input equalization requires no setting, and the output preemphasis (PE) is programmable.

For each channel, the preemphasis level, output drive level, output polarity, and powering down of unused outputs are programmable through an I²C serial interface. It can also be configured globally through pins.

The device operates from a 2.5V or 3.3V supply, and is packaged in a 7mm x 7mm, 48-pin TQFN.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 2.9MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation board is available: MAX3987EVKIT

Key Features

  • Up to 8.5 NRZ Data Speed
  • Receive Equalization Up to 30in FR4
  • Preemphasis Drive Up to 30in FR4
  • Global and Individual Programming of Preemphasis, Output Drive Levels, Polarity Inversion, and Offset Cancellation
  • Signal Detect and Internal Output Squelch
  • Compliant with SAS-2 and SATA Revision 3 OOB
  • Coding Independent, 8B/10B, 64B/66B, Scrambled, and Others
  • Differential CML Data-Output Drive
  • I²C Serial Interface and Pin Programmable
  • Software Power-Down of Unused Outputs
  • 0.5W Typical Power Dissipation for Drive Level 1 at VCC = 2.5V
  • High-Performance, Lead-Free, 7mm x 7mm, 48-Pin TQFN Package
 

Applications/Uses

  • FR4 and Cable Equalization
  • PCIe® Compatible
  • Preemphasis and Receive Equalization
  • Redrive
  • XAUI and XAUI2, Fibre Channel, Interlaken, InfiniBandTM/SM, SAS-2 and SATA Revision 3 OOB
   

Key Specifications:

Equalizers (Cable and Circuit Board)
Part Number Applications Data Rate
(Mbps)
Max. Reach @ Max. Data Rate VSUPPLY
(V)
I/O Type Channels Oper. Temp.
(°C)
max
MAX3987 
FR4 and Cable Equalization
PCIe® Compatible
Preemphasis and Receive Equalization
Redrive
XAUI
8500 30in FR4
2.5
3.3
CML 4 -40 to +85
See All Equalizers (Cable and Circuit Board) (22)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX3987: Typical Application Circuit
Typical Application Circuit

More Information

New Product Press Release   2010-05-13 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-4973 Rev 2; 2012-05-08
This page last modified: 2012-05-08