MAX2209

RF Power Detector

Industry's Smallest Power-Detection Circuit
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX2209 is a wideband (800MHz to 2GHz) RF power detector. It takes an RF signal from the directional coupler at the input, and outputs a DC voltage proportional to the RF peak voltage. The change in output voltage versus temperature is very repeatable from part to part and enables a lookup table based on nominal behavior, minimizing the effective detection error to less than ±0.5dB relative to room temperature.

The MAX2209 comes in a space-saving 2 x 2, 0.5mm pitch wafer-level package (WLP) and requires only two external components.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 912kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX2209EVKIT

Key Features

  • -25dBm to 0dBm Power Detection Range
  • ±0.5dB Detection Error Due to Temperature
  • +2.7V to +5V Single-Supply Operation
  • Space-Saving 4-Bump, 1mm² UCSP™ Package
  • On-Chip 50Ω Termination and DC-Blocking Capacitor
 

Applications/Uses

  • Dual-Band WCDMA Handsets
  • High-Speed Downlink Packet Access (HSDPA)
  • High-Speed Uplink Packet Access (HSUPA)
   

Key Specifications:

RF Power Detectors
Part Number Detector Type Dynamic Range
(dB)
VCC
(V)
ISUPPLY
(mA)
RF Freq.
(MHz)
RF Freq.
(MHz)
PRF
(dBm)
Footprint
(mm x mm)
Oper. Temp.
(°C)
Budgetary
Price
min max 50Ω Term See Notes
MAX2209  Peak 25 2.7 to 5.0 3.5 800 2000 -25 to 0 1.0 x 1.0 -40 to +85 $0.47 @1k
See All RF Power Detectors (19)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX2209: Pin Configuration/Functional Diagram/Typical Operating Circuit
Pin Configuration/Functional Diagram/Typical Operating Circuit

Technical Documents

Tutorial 5100  General Layout Guidelines for RF and Mixed-Signal PCBs

Product Guides

Wireless (PDF)

Reliability Reports

Reliability Report: MAX2209.pdf
Show FIT data for:

Ordering Information

Filters: Part Number Package: Temperature: Tape and Reel Sample
Part Number Free
Sample
Buy Status Explanations for product status codes Package:
TYPE PINS FOOTPRINT
DRAWING  CODE/VAR *
Temp RoHS/Lead-Free?
Materials Analysis
MAX2209EBS+  
Active UCSP;4 pin;1 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX2209EBS+G45  
Active UCSP;4 pin;1 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX2209EBS+T    
Active UCSP;4 pin;1 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX2209EBS+T10    
Active UCSP;4 pin;1 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX2209EBS+T10G45    
Active UCSP;4 pin;1 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX2209EBS+TG45    
Active UCSP;4 pin;1 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis

Notes:
  1. Other options and links for purchasing parts are listed at: http://www.maximintegrated.com/sales.
  2. Didn't Find What You Need? Ask our applications engineers. Expert assistance in finding parts, usually within one business day.
  3. Part number suffixes: T or T&R = tape and reel; + = RoHS/lead-free; # = RoHS/lead-exempt; -D = drypack; -U/+U on DS parts = cut tape. More: See Full Data Sheet or Maxim Product Naming Conventions.
  4. * Some packages have variations, listed on the drawing. "PkgCode/Variation" tells which variation the product uses. Note that "+", "#", "-" in the part number suffix describes RoHS status. Package drawings may show a different suffix character.

Similar Products by Function

MAX2205, MAX2206, MAX2207, ... RF Power Detectors in UCSP
MAX2203 RMS Power Detector
See All RF Power Detectors (19Products)

Similar Products by Application

868MHz/900MHz ISM-Band Wireless > Power Amplifier Controllers and Detectors
Smartphones and Cellular Handsets > Power Detect
Tablets > Power Detect

Evaluation Kits

MAX2209EVKIT Evaluation Kit for the MAX2209

Products with Similar Part Numbers

MAX2209EVKIT Evaluation Kit for the MAX2209
MAX2209A RF Power Detector with Shutdown Control

More Information

Topmark Coding MAX2209


Didn't Find What You Need?

Information Index

Document Ref.: 19-4946 Rev 0; 2009-10-15
This page last modified: 2009-10-16