MAX2209

RF Power Detector

Industry's Smallest Power-Detection Circuit
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX2209 is a wideband (800MHz to 2GHz) RF power detector. It takes an RF signal from the directional coupler at the input, and outputs a DC voltage proportional to the RF peak voltage. The change in output voltage versus temperature is very repeatable from part to part and enables a lookup table based on nominal behavior, minimizing the effective detection error to less than ±0.5dB relative to room temperature.

The MAX2209 comes in a space-saving 2 x 2, 0.5mm pitch wafer-level package (WLP) and requires only two external components.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 912kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation board is available: MAX2209EVKIT

Key Features

  • -25dBm to 0dBm Power Detection Range
  • ±0.5dB Detection Error Due to Temperature
  • +2.7V to +5V Single-Supply Operation
  • Space-Saving 4-Bump, 1mm² UCSP™ Package
  • On-Chip 50Ω Termination and DC-Blocking Capacitor
 

Applications/Uses

  • Dual-Band WCDMA Handsets
  • High-Speed Downlink Packet Access (HSDPA)
  • High-Speed Uplink Packet Access (HSUPA)
   

Key Specifications:

RF Power Detectors
Part Number Detector Type Dynamic Range
(dB)
VCC
(V)
ISUPPLY
(mA)
RF Freq.
(MHz)
RF Freq.
(MHz)
PRF
(dBm)
Footprint
(mm x mm)
Oper. Temp.
(°C)
Budgetary
Price
min max 50Ω Term See Notes
MAX2209  Peak 25 2.7 to 5.0 3.5 800 2000 -25 to 0 1.0 x 1.0 -40 to +85 $0.47 @1k
See All RF Power Detectors (19)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX2209: Pin Configuration/Functional Diagram/Typical Operating Circuit
Pin Configuration/Functional Diagram/Typical Operating Circuit

More Information

Topmark Coding MAX2209

Didn't Find What You Need?

Information Index

Document Ref.: 19-4946 Rev 0; 2009-10-15
This page last modified: 2009-10-16