MAX2981

Integrated Powerline Communication Analog Front-End Transceiver and Line Driver

Industry's First Automotive-/Industrial-Grade, HomePlug 1.0-Compliant AFE Plus Line Driver
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX2981 powerline communication analog front-end (AFE) and line-driver IC is a state-of-the-art CMOS device that delivers high performance at low cost. This highly integrated design combines an analog-to-digital converter (ADC), digital-to-analog converter (DAC), adaptive gain control (AGC), filters, and line driver on a single chip. The MAX2981 substantially reduces previously required system components and complies with the HomePlug® 1.0 standard.

Combined with Maxim's integrated PHY/MAC digital baseband, the device delivers the most flexible and cost-effective solution. The advanced design of the MAX2981 allows operation without external control, enabling simplified connection to a variety of HomePlug 1.0 digital PHY ICs.

The MAX2981 is specified over the -40°C to +105°C automotive temperature range and is offered in a 64-pin lead-free LQFP package. The device is qualified to the AEC-Q100 Rev F automotive standard.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 180kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX2986EVKIT

Key Features

  • HomePlug 1.0 Compliant
  • Fully Integrated AFE and Line Driver
  • Fully Compatible with the MAX2982/MAX2986
  • Pin-to-Pin Compatible with the MAX2980
  • Seamless Interface to Third-Party PHY ICs
  • Fully Integrated, 10-Bit, 50Msps ADC and DAC
  • 56dB Adaptive Gain Control
  • Line Impedance Drive Capability as Low as 10Ω
  • Line-Driver Bypass Mode
  • 220mA in Rx Mode and 150mA in Tx Mode at 3.3V
  • -40°C to +105°C Operating Temperature Range
  • AEC-Q100 Rev F (Automotive) Qualified
  • 64-Pin LQFP Package
 

Applications/Uses

  • Broadband-over-Powerline (BPL)
  • Building Automation
  • Energy Management
  • Industrial Automation
  • IPTV Distribution
  • Local Area Networking (LAN)
  • Remote Monitoring and Control
   

Key Specifications:

Powerline Networking Devices
Part Number Features Interface Compatibility Oper. Temp.
(°C)
Budgetary
Price
See Notes
MAX2981 
3.0V to 3.6V I/O
4.49MHz to 20.7MHz Frequency Band
10Ω Minimum Line Impedance Capability
10-Bit ADC and DAC with 50MHz Sampling
56dB Adaptive Gain Control
Seamless Interface to Digital PHY ICs HomePlug® 1.0 -40 to +105 $8.16 @1k
See All Powerline Networking Devices (5)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX2981: Typical Operating Circuit
Typical Operating Circuit

Didn't Find What You Need?

Information Index

Document Ref.: 19-4736 Rev 0; 2009-08-21
This page last modified: 2009-09-10