MAX7500EVKIT

Evaluation Kit for the MAX7500

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX7500 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that evaluates the MAX7500 digital temperature sensor. The MAX7500 accurately measures temperature and provides an overtemperature alarm/interrupt/shutdown output.

The EV kit is self-powered from the on-board USB interface and selects between the eight available I²C slave addresses of the MAX7500 IC. The MAX7500 EV kit can also evaluate the MAX7501–MAX7504 ICs. Request free IC samples from the factory when ordering the MAX7500 EV kit.

The MAX7500 EV kit provides an on-board I²C/SMBus™ interface and is connected to the computer through the universal serial bus (USB) port. The EV kit includes Windows® 2000/XP and Windows Vista®-compatible software that provides a graphical user interface (GUI) for control of the MAX7500's programmable features.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 348kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
NOTE: This product uses the following:
MAX7500 EVKIT Software

Key Features

  • Self-Powered from USB source
  • Optional 3V to 5.5V Single Power Supply
  • Digital Temperature Sensor
  • Also Evaluates MAX7501–MAX7504
  • On-Board I²C/SMBus Interface Control Through USB
  • Eight Available I²C Slave Addresses
  • Windows 2000/XP and Windows Vista (32-Bit)-Compatible Software
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested
 

Applications/Uses

  • Electronic Test Equipment
  • Industrial Process Control
  • Office Electronics
  • PCs
  • Servers
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
Document Ref.: 19-4548 Rev 0; 2009-04-27
This page last modified: 2009-04-27