MAX4952

Quad Equalized 1.5/3.0/6.0GT/s SAS/SATA Redriver

Ultra-Small Equalizer/Redriver Supports SAS Data Rates Up to 6.0GT/s (Gigatransfers per Second)
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX4952 quad-channel redriver is designed to redrive two full lanes of SAS or SATA signals up to 6.0GT/s (gigatransfers per second) and operates from a single +3.3V supply.

The MAX4952 features independent input equalization and output preemphasis. The MAX4952 enhances signal integrity at the receiver by equalizing the signal at the input and establishing preemphasis at the output of the device. SAS and SATA OOB (Out-of-Band) signaling is supported using high-speed amplitude detection on the inputs and squelch on the corresponding outputs. Inputs and outputs are all internally 50Ω terminated and must be AC-coupled to the SAS/SATA controller IC and SAS/SATA device.

The MAX4952 is available in a small 42-pin, 3.5mm x 9mm TQFN package with flowthrough traces for ease of layout. This device is specified over the 0°C to +70°C operating temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 598.6kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Single +3.3V Supply Operation
  • SAS Gen I/II Up to 6.0GT/s
  • Excellent Return Loss
    • 8dB at 3.0GT/s
  • Supports SAS/SATA OOB (Out-of-Band) Signaling Very Fast Entry and Exit Time
    • 5ns (typ)
  • Internal Input/Output 50Ω Termination Resistors
  • Selectable Input Equalization
    • 0, 3dB
  • Standard 1000mVP-P Selectable (typ) Output
  • Selectable Preemphasis
    • 0, 3dB
  • Inline Signal Traces for Flowthrough Layout
  • Space-Saving Package: 3.5mm x 9mm TQFN
 

Applications/Uses

  • Data Storage/Work Stations
  • Docking Stations
  • Servers
   

Key Specifications:

Repeaters and Buffers (SAS, SATA, PCIe, USB)
Part Number Functions Interface Data Rate
(Mbps)
VSUPPLY
(V)
ICC
(mA)
Channels Oper. Temp.
(°C)
Budgetary
Price
max typ See Notes
MAX4952  Equalizer/Re-Driver
SAS
SATA
Xaui
6000 3.3 280 4 0 to +70 $13.18 @1k
See All Repeaters and Buffers (SAS, SATA, PCIe, USB) (19)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX4952: Typical Application Circuit
Typical Application Circuit

Didn't Find What You Need?

Information Index

Document Ref.: 19-4574 Rev 0; 2009-07-07
This page last modified: 2012-02-28